Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

CIMac OH 0.1 mL Analytical Column (1.3 µm)

This high-performance analytical column is primarily intended for fast, efficient and reproducible analysis and in-process control of proteins, viral particles and other biomolecules under hydrophilic conditions throughout different purification steps.

Channel Size
Item No.: 
110.8140-1.3
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
CIMac OH 0.1 mL Analytical Column (1.3 µm)
CIMac OH 0.1 mL Analytical Column (1.3 µm)

This high-performance analytical column is primarily intended for fast, efficient and reproducible analysis and in-process control of proteins, viral particles and other biomolecules under hydrophilic conditions throughout different purification steps.

Item No.:
110.8140-1.3
Number of pieces
1

Overview

Specifications

CIMac Analytical Columns are short-bed high-performance monolithic columns offering all the advantages of CIM® monolithic technology. Their small volume and short column length allow the operation at high volumetric flow rates, enabling them to receive the information about the product quantity and purity in just a few minutes. Hence, the CIMac Analytical Columns can be effectively used for the in-process and final control of various samples from different purification process steps.

CIMac OH Analytical column are primarily intended for fast, efficient and reproducible analysis and in-process control of proteins, viral particles and other biomolecules under hydrophilic conditions throughout different purification steps.

OH (hydroxyl) features:

  • Uncharged (neutral) ligand
  • Working range, pH 2–10
  • Retains very large solutes (virus particles, VLP, vesicles) in the presence of precipitating salts or polyethylene glycol, and elutes them with high resolution in order of increasing size
  • Elution with descending salt or polyethylene glycol
  • Sanitizable with 1 M NaOH

Applications

  • Application
    Analytical Columns

Connections (Physical)

  • Connector(s)
    10-32 UNF coned port, 0.0625" OD tubing connection

Dimensions

  • Channel Size
    1.3 µm
  • Diameter
    5.2 mm
  • Length
    4.95 mm

Features

  • Reusable
    Yes

General Specifications

  • Flow Rate
    0.2 – 3 mL/min | 1 – 15 cm/min | 2 – 30 CV/min

Materials of Construction

  • Materials of Construction
    Poly(glycidyl methacrylate -co- ethylene dimethacrylate)

Operating Conditions

  • Maximum Operating Pressure
    15 MPa | 150 bar | 2175 psi
  • Recommended Operating Temperature
    2 °C (36 °F) to 25 °C (77 °F)
  • pH Stability
    Working range 3–13, cleaning in place 1–14

Physicochemical Information

  • Bed Volume
    0,1 mL
  • Ligand
    OH (hydrophobic, hydroxyl)
  • Ligand Density
    2.7–3.1 mmol/mL wet support

Product Information

  • Brand
    CIMac™

Customers Also Purchased