Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

CIMac pDNA 0.3mL Analytical Column (1.4 µm)

CIMac pDNA is an excellent choice for fast and reproducible monitoring and quantification of plasmid DNA. It is especially useful for separation of different plasmid DNA isoforms.

Channel Size
Item No.: 
150.8501-1.4
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
CIMac pDNA 0.3mL Analytical Column (1.4 µm)
CIMac pDNA 0.3mL Analytical Column (1.4 µm)

CIMac pDNA is an excellent choice for fast and reproducible monitoring and quantification of plasmid DNA. It is especially useful for separation of different plasmid DNA isoforms.

Item No.:
150.8501-1.4
Number of pieces
1

Overview

Specifications

CIMac Analytical Columns are short-bed high-performance monolithic columns offering all the advantages of CIM® monolithic technology. Their small volume and short column length allow the operation at high volumetric flow rates, enabling them to receive the information about the product quantity and purity in just a few minutes. Hence, the CIMac Analytical Columns can be effectively used for the in-process and final control of various samples from different purification process steps.

The CIMac pDNA-0.3 Analytical Columns are intended for fast and reproducible HPLC monitoring and quantitation of plasmid DNA and are able to separate different plasmid DNA isoforms. They were primarily designed for the in-process and final control of pDNA samples at different stages of the purification process. They can be operated at high volumetric flow rates (from 1 to 10 column volumes/min); therefore, the information about the pDNA quantity and purity can be obtained within a few minutes.

CIMac pDNA-0.3 Analytical Columns are fast and reliable PAT tools, providing:

  • Rapid, high resolution analysis, achieved in minutes
  • Flow independent separation
  • High sensitivity and reproducibility

pDNA features:

  • Weak anion exchanger
  • Enables fast and reproducible monitoring and quantitation of pDNA purification, and high resolution separation of DNA plasmid isoforms

Applications

  • Application
    Analytical Columns

Connections (Physical)

  • Connector(s)
    10-32 UNF coned port, 0.0625" OD tubing connection

Dimensions

  • Channel Size
    1.4 µm
  • Diameter
    5.2 mm
  • Length
    15 mm

Features

  • Reusable
    Yes

General Specifications

  • Flow Rate
    0.2 – 3 mL/min | 1 – 15 cm/min | 0.67 – 10 CV/min

Materials of Construction

  • Materials of Construction
    Poly(glycidyl methacrylate -co- ethylene dimethacrylate)

Operating Conditions

  • Maximum Operating Pressure
    10 MPa | 100 bar | 1450 psi
  • Recommended Operating Temperature
    4 °C (39 °F) to 40 °C (104 °F)
  • pH Stability
    Working range 3–9, cleaning in place 1–14

Physicochemical Information

  • Bed Volume
    0.3 mL
  • Ligand
    DEAE (weak anion exchanger, diethylamino)
  • Ligand Density
    1.0–1.15 mmol/mL wet monolith
  • Typical Dynamic Binding Capacity 10% per mL
    21–25 mg BSA/mL wet support, BSA, 1.0 mg/mL, 20 mM Tris-HCl buffer, pH 7.4, flow rate1 mL/min

Product Information

  • Brand
    CIMac™

Customers Also Purchased