- Shop
- CIMmic® Oligo dT18 0.1 mL Disk (C6 Linker) (2 μm channels) - Pack of 3
CIMmic® Oligo dT18 0.1 mL Disk (C6 Linker) (2 μm channels) - Pack of 3
CIMmic® Oligo dT is intended for capturing ssRNA with a poly-adenylated tail, making it an ideal tool for process development and screening of chromatographic conditions for mRNA purification.
- Article number:
- BIA-103.1218-2
CIMmic® Oligo dT is intended for capturing ssRNA with a poly-adenylated tail, making it an ideal tool for process development and screening of chromatographic conditions for mRNA purification.
Overview
Specifications
Choose your CIMmic®
CIMmic® Oligo dT is intended for capturing of ssRNA with a poly-adenylated tail, making in an ideal tool for process development screening of chromatographic conditions for your mRNA. CIMmic Oligo dT combines the accessibility of the CIMmic format with oligo-based affinity chemistry, providing a simple and flexible tool for small-scale purification and process development of mRNA.
The ligand in CIMmic® Oligo dT18 is an 18-mer deoxythymidine chain covalently immobilised on the monolith with a carbon linker. RNA with a poly(A) tail binds to the ligand by hybridisation between adenine (A) bases on the RNA tail and deoxythymine (T) bases of the ligand. Species that do not contain a poly(A) tail do not bind to the column and are found in the unbound (flow-through) fraction.
Oligo dT (deoxythymine) features:
- Oligo dT ligands covalently bound to a solid support
- Hybridises to the poly-adenylated tail which is present on most eukaryotic mRNAs, or synthetised onto the molecule during IVT
- Primarily intended for fast and efficient capture and purification of mRNA with a poly-adenylated tail, from various sources
- Can selectively remove impurities from the sample
- Convenient approach for initial purification of mRNA
Benefits:
- Fewer unit operations: apply IVT material to monolith without buffer exchange
- Very fast processes by convective mass transport – resolution independent of flow
- High-capacity for large molecules due to fully accessible void volume in the channels
- Laminar flow minimizes shear stress resulting in high yields
- Ideal for early process development and feasibility testing
- Operable by syringe or FPLC
- Low sample and buffer consumption
Applications
-
Application
-
Screening
- Purification
-
Screening
Compliance Information
-
GMP Compliancenon-cGMP
Connections (Physical)
-
Connector(s)10-32 UNF coned port, 0.0625" OD tubing connection
Dimensions
-
Channel Size2 µm
-
Column Tube Length2.1 mm (monolith)
-
Diameter7.9 mm (monolith)
Features
-
ReusableYes
General Specifications
-
Flow Rate0.2–3 mL/min; 0.5–7.5 cm/min; 2–30 CV/min
Materials of Construction
-
Materials of ConstructionPoly(glycidyl methacrylate -co- ethylene dimethacrylate)
Operating Conditions
-
Maximum Operating Pressure0.5 MPa, 5 bar, 70 psi
-
Recommended Operating Temperature4 °C (39 °F) to 30 °C (86 °F)
-
pH StabilityWorking range 2-10
Physicochemical Information
-
Bed Volume0.1 mL
-
LigandOligo dT18 coupled to CDI-activated matrix, C6 Linker
Product Information
-
BrandCIMmic®
Volume
-
Volume0.1 mL