- Shop
- Chromatography
- Chromatography Consumables (Media)
- Chromatography Monoliths
- CIMmic® r-Protein G 0.1 mL Disk (Recombinant Protein G) (2 µm channels) - Pack of 3
CIMmic® r-Protein G 0.1 mL Disk (Recombinant Protein G) (2 µm channels) - Pack of 3
CIMmic® r-Protein G disk provides an excellent solution for screening of chromatographic conditions for the purification of mouse and human immunoglobulin G (IgG) from different samples.
- Article number:
- 103.1011-2
CIMmic® r-Protein G disk provides an excellent solution for screening of chromatographic conditions for the purification of mouse and human immunoglobulin G (IgG) from different samples.
Overview
Specifications
Choose your CIMmic®
CIMmic® r-Protein G disks are primarily intended for fast and efficient screening for capture and purification of mouse and human immunoglobulin G (IgG) from different samples.
CIMmic is a line of small monoliths that provide an easy, budget‑friendly way to perform monolith chromatography using standard lab equipment. It offers an effortless way to start your process development.
The CIMmic line is the accessible entry point into CIM® monolith chromatography for laboratories that need fast, flexible, and meaningful process development at small scale. Designed for early‑stage method development and focused parameter screening, CIMmic helps scientists evaluate purification conditions without the need for complex automation, large sample volumes, or extensive chromatography infrastructure.
r-Protein G features:
- Binds to the Fc portion of IgG, leaving the antigen binding site free
- Protein G binds a greater variety of antibodies than protein A, e.g., human IgG3 subtype, which is not recognized by protein A
Benefits:
- Very fast processes by convective mass transport – resolution independent of flow
- High-capacity for large molecules due to fully accessible void volume in the channels
- Laminar flow minimizes shear stress resulting in high yields
- Ideal for early process development and feasibility testing
- Operable by syringe or FPLC
- Low sample and buffer consumption
Applications
-
Application
-
Screening
-
Purification
- Antibody Purification
-
Screening
Compliance Information
-
GMP Compliancenon-cGMP
Connections (Physical)
-
Connector(s)10-32 UNF coned port, 0.0625" OD tubing connection
Dimensions
-
Channel Size2 µm
-
Column Tube Length2.1 mm (monolith)
-
Diameter7.9 mm (monolith)
Features
-
ReusableYes
General Specifications
-
Flow Rate0.2–3 mL/min; 0.5–7.5 cm/min; 2–30 CV/min
Materials of Construction
-
Materials of ConstructionPoly(glycidyl methacrylate -co- ethylene dimethacrylate)
Operating Conditions
-
Maximum Operating Pressure0.5 MPa, 5 bar, 70 psi
-
Recommended Operating Temperature4 °C (39 °F) to 40 °C (104 °F)
-
pH StabilityWorking range 2–11
Physicochemical Information
-
Bed Volume0.1 mL
-
Ligandr-Protein G (affinity, recombinant protein G produced from E. Coli coupled to CDI preactivated support)
Product Information
-
BrandCIMmic®
Volume
-
Volume0.1 mL