CIMmultus® OH 4000 mL Monolithic Column (6 µm)
This column relies on hydrophobic interaction chromatography (HIC) to provide an excellent solution for the purification of large biomolecules, such as virus particles, VLPs and extracellular vesicles.
- Item No.:
- BIA-1014.8140-6
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your CIMmultus®
CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.
CIMmultus® columns can be used as single-use disposable or multi-use columns. They are available in a variety of volume ranges – from 1mL for screening and method development purposes up to 40L for industrial manufacturing.
CIMmultus® OH relies on hydrophobic interaction chromatography (HIC) to provide an excellent solution for the purification of large biomolecules, such as virus particles, VLPs and extracellular vesicles.
OH (hydroxy) features:
- Uncharged (neutral) ligand
- Working range, pH 2–10
- Retains very large solutes (virus particles, VLP, vesicles) in the presence of precipitating salts or polyethylene glycol, and elutes them with high resolution in order of increasing size
- Can be used as a pre-capture step to reduce most host cell impurities in AAV purification
- Elution with descending salt or polyethylene glycol
- Sanitizable with 1 M NaOH
Benefits:
- Very fast processes by convective mass transport – resolution independent of flow
- Ready to use columns
- High-capacity for large molecules due to fully accessible void volume in the channels
- Laminar flow minimizes shear stress resulting in high yields
Applications
-
ApplicationPreparative Applications
Connections (Physical)
-
Connector(s)TC 1" (25 mm), 8 mm ID bore
Dimensions
-
Channel Size6 µm
-
Column Tube Length205 mm
-
Inner Diameter255 mm
-
Outer Diameter300 mm
Features
-
ReusableYes
General Specifications
-
Flow Rate400–12000 mL/min | 13–404 cm/h | 0.1–3 CV/min
Materials of Construction
-
Materials of ConstructionPoly(glycidyl methacrylate -co- ethylene dimethacrylate)
Operating Conditions
-
Maximum Operating Pressure0.5 MPa | 5 bar | 70 psi
-
Recommended Operating Temperature4 °C (39 °F) to 40 °C (104 °F)
-
pH StabilityWorking range 3–13, cleaning in place 1–14
Physicochemical Information
-
Bed Volume4000 mL
-
LigandOH (hydrophobic, hydroxyl)
Product Information
-
BrandCIMmultus®
-
Package TypeIndividually Packed