CIMmultus® QA 8000 mL cGMP Compliant (6 μm)
CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, designed for working with large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes. CIMmultus® columns can be used as single-use disposable or multi-use columns.
- Item No.:
- 931.5113-6
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your CIMmultus®
CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.
Without the need for column packing, CIMmultus® Monoliths are ready for use out of the box.
This high-performance ion exchange column is primarily intended for fast and efficient purification of biomolecules such as large proteins, viruses and virus like particles through their ionic interaction with the monolith. The following information is being provided to ensure proper product care and optimal product performance.
QA (quaternary amine) features:
- Strong anion exchanger
- Working range, pH 2–13
- Binds molecules with predominantly negative charge, repels molecules a predominantly positive charge
- Use for capture, intermediate, or polishing steps in either bind-elute or flow-through mode
- High capacity for virus particles, IgM, exosomes
- High efficiency removal of endotoxin and DNA removal
- Outstanding for preparative applications or analytical fingerprinting of process samples
- Sanitizable with 1 M NaOH
Applications
-
ApplicationPreparative Applications
Connections (Physical)
-
ConnectorsTC 1 in. (25 mm), 8 mm ID bore
Dimensions
-
Channel Size6 µm
-
Column Tube Length410 mm
-
Inner Diameter255 mm
-
Outer Diameter300 mm
Features
-
ReusableYes
General Specifications
-
Flow Rate1000–8000 mL/min | 15–135 cm/h | 0.15–1 CV/min
Materials of Construction
-
Materials of ConstructionPoly(glycidyl methacrylate -co- ethylene dimethacrylate)
Operating Conditions
-
Maximum Operating Pressure0.5 MPa | 5 bar | 70 psi
-
Recommended Operating Temperature4 °C (39 °F) to 40 °C (104 °F)
-
pH StabilityWorking range 2–13, cleaning in place 1–14
Physicochemical Information
-
Bed Volume8000 mL
-
LigandQA (strong anion exchanger, quaternary amine)
-
Typical Dynamic Binding Capacity 10% per mL≥ 5 mg BSA/mL wet support
Product Information
-
BrandCIMmultus®
-
Package TypeIndividually Packed