Claristep® Tray
Claristep® Single Tray can be used with Claristep® Station. The station including tray is used for processing of syringeless Claristep® Filters. The exchangeable tray is suitable for accurate positioning of sample vials and filter units and can be ordered separately.
- Price (USD):
- $96.40
- Item No.:
- 17C--S1
- Availability:
- pcs
- Piece
- 1
Choose your Lab Filtration and Purification Accessories
The Single Tray is made of plastic material and coated with a resistant lacquer. It is available in yellow-orange.
Features
- Multiplexing of up to 8 samples
- No vacuum source needed
- No power supply needed
Applications
-
Application
-
HPLC
-
LCMS
-
ICPMS
-
Cell Removal / Harvest
- Clarification
-
HPLC
-
Application AreaAnalytical sample preparation
Compliance Information
-
ExtractablesHPLC certified
Product Information
-
BrandClaristep®
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.