Combisart® 1-branch Manifold
Individual filter holders, stand-alone, to be assembled on vacuum flasks or on manifolds, depending on the particular version. Available in stainless steel, glass or polycarbonate.
- Item No.:
- 16219-CS
- Availability:
- pcs
- Piece
- 1
Choose your Microbiology Reusable Filter Holders
Stainless Steel Filter Holders
Stainless steel holders differ in their funnel capacity (choice of 40 ml, 100 ml or 500 ml) and in their valve type (part numbers ending with CS feature sterile venting). They are specifically designed for applications in which particles or microorganisms need to be retained on the surface of membrane filters. Their stainless steel frit filter support ensures uniform distribution of the retained particles over the entire surface of the membrane filter. Special features facilitate the use of these filter holders during routine testing. Their stainless steel taps are easy to turn on and off, and only one hand is needed to use the unique clamp for secure fastening or convenient removal of the funnel.
Glass Filter Holders
These filter holders are available with a 30 ml funnel (filter dia. 25 mm) for small-volume filtration or with a 250 ml funnel (filter dia. 47|50 mm) for large-volume filtration. They can be sterilized by autoclaving (max. 134°C) or by dry heat (max. 180°C). The glass frit ensures uniform distribution of retained particles.
Polycarbonate Filter Holders
Type 16510 is complete with a receiver flask, and can be used with vacuum or low pressure (0.5 bar|7.3 psi is recommended for maximum throughput). Type 16511 is the same as 16510, but without a receiver flask. It is designed for use on a suction flask or a vacuum manifold (e.g. Combisart® systems). Both types can be sterilized by autoclaving (max. 121°C).
Applications
-
ApplicationMicrobial Enumeration
-
IndustryFood & Beverage
-
MarketEnvironmental/Water Testing
-
UsageReusable
Components
-
Collecting VesselNo
-
Material Filter SupportStainless steel frit
-
Number of Frits Included1
Connections (Physical)
-
Outlet(for branches only) Hose nipple, DN 10
Dimensions
-
Filter Diameter⌀ 47 mm and ⌀ 50 mm
-
Filtration Area12.5 cm²
-
Suitable Membrane Filter Diameter47 / 50 mm
Features
-
Number of Filter Holders1
General Specifications
-
Filter HolderFixed
Materials of Construction
-
Stainless Steel QualityHigh-grade stainless steel: B.S. 304S31|AISI 304
Operating Conditions
-
Maximum Operating Pressure2 bar (29 psi)
Product Information
-
BrandCombisart®
Usage Protocols
-
Sterilization Procedures
-
By autoclaving (max. 134 °C)
-
By dry heat (max. 180 °C)
-
By flaming
- By other methods acc. to ISO 8199
-
By autoclaving (max. 134 °C)
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.