Combisart® Individual Base

Combisart® system for microbiological analysis or particle count in quality assurance. The system features a modular design and field-proven standard accessories to make your choice easier. At the heart of the Combisart® system is a stainless steel manifold, designed to accommodate all types of filter holders and funnels, such as ready-to-use funnels, flammable units, like stainless steel funnels for colony counting and autoclavable glass and polycarbonate filter holders.

Price (USD)
$841.00
Article number: 
16841
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Combisart® Individual Base
Combisart® Individual Base

Combisart® system for microbiological analysis or particle count in quality assurance. The system features a modular design and field-proven standard accessories to make your choice easier. At the heart of the Combisart® system is a stainless steel manifold, designed to accommodate all types of filter holders and funnels, such as ready-to-use funnels, flammable units, like stainless steel funnels for colony counting and autoclavable glass and polycarbonate filter holders.

Price (USD):
$841.00
Item No.:
16841
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

The Sartorius Combisart® system enables you to select the optimal hardware and consumables for your needs in microbiological analysis or particle count in quality assurance. Combisart® features a modular design and field-proven standard accessories to make your choice easier. The heart of the Combisart® system is a stainless steel manifold designed to accommodate all types of filter holders and funnels such as:- Ready-to-use units Biosart® 100 Monitors- Ready-to-use units Biosart® 250 Funnels- Flammable units such as stainless steel funnels for colony counting- Autoclavable glass filter holders- Autoclavable polycarbonate filter holders.

  • Sterile venting of each membrane after filtration
  • Sterilisation acc. to ISO 8199
  • Special polished stainless steel surfaces allow easy cleaning & rinsing
  • Filtration of three or six samples in parallel
  • Easy pouring out of non-filterable samples
  • Equally easy for right- and left-handed users
  • Maximum flexibility due to different set-ups
  • Space-saving in the autoclave
  • Stainless steel 304 - long lifecycle

Applications

  • Application
    Microbial Enumeration

Components

  • Number of Frits Included
    0

Connections (Physical)

  • Inlet
    (for branches only) Female threads, TR 20 x 2
  • Outlet
    (for branches only) Hose nipple, DN 10

Dimensions

  • Filtration Area
    12.5 cm²
  • Suitable Membrane Filter Diameter
    47 / 50 mm

Features

  • Number of Filter Holders
    1

General Specifications

  • Filter Holder
    Removable

Materials of Construction

  • Stainless Steel Quality
    High-grade stainless steel: B.S. 304S31|AISI 304

Usage Protocols

  • Sterilization Procedures
    • By autoclaving (max. 134 °C)
    • By dry heat (max. 180 °C)
    • By flaming
    • By other methods acc. to ISO 8199

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.