• Shop
  • Weighing
  • Semi-Micro Balances
  • Cubis® II Essential Semi-Micro Balance with 0.01 mg readability and Motorized Draft Shield + Ionizer and HWL software package

Cubis® II Essential Semi-Micro Balance with 0.01 mg readability and Motorized Draft Shield + Ionizer and HWL software package

Top Features of the Cubis ® II Essential Semi-Micro Balance

  • Manual glass draft shield
  • Poly-range readability

Popular Applications for the Cubis ® II Essential Semi-Micro Balance

  • Small sample weighing
  • Chemical analysis and consumer care
Scale Interval
Maximum Weighing Capacity
Article number: 
MCE125S-I-3-MTS
*Custom/bulk order quotes are provided within 24 hours of request.
Cubis® II Essential Semi-Micro Balance with 0.01 mg readability and Motorized Draft Shield + Ionizer and HWL software package
Cubis® II Essential Semi-Micro Balance with 0.01 mg readability and Motorized Draft Shield + Ionizer and HWL software package

Top Features of the Cubis ® II Essential Semi-Micro Balance

  • Manual glass draft shield
  • Poly-range readability

Popular Applications for the Cubis ® II Essential Semi-Micro Balance

  • Small sample weighing
  • Chemical analysis and consumer care
Item No.:
MCE125S-I-3-MTS
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Essential User Interface MCE

This interface is designed for those who require the highest level of weighing accuracy but do not operate in complex applications. The large, high-contrast touch display features factory-installed essential weighing applications for easy operation.

Automatic Glass Draft Shield

Automatic, motorized, round 100% glass draft shield with learning capability for ultra-microbalance and microbalances.

Compliance Information

  • Legal Verification
    Non-verified

Connections (Data)

  • Data Interface
    • USB A
    • USB B
    • USB C
    • RS-232 9 Pin

Dimensions

  • Draft shield dimensions (D x H x W)
    154 x 234 x 185 mm
  • Weighing Pan Dimensions
    85 x 85 mm

Features

  • Adjustment
    Internal automatic (isoCAL)
  • Display
    High-resolution color TFT, touch screen
  • Leveling
    Motorized Automatic
  • Operation
    Touch screen
  • Scale Interval
    0.01 mg

General Specifications

  • Draft Shield
    Automatic, with Ionizer
  • Minimal Sample Weight according to USP and PhEur (optimal)
    8.2 mg

Operating Conditions

  • Maximum Weighing Capacity
    120 g

Product Information

  • Balance Type
    Semi-micro balance
  • Brand
    Cubis® II

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.