Cubis® II Single Channel Pipette Calibration System

Top Features:

  • Up to 1 µg readability combined with 111 g /100 mL capacity
  • Option to choose between 1, 10 and 100 µg readability according to the calibration volume
  • Automated lid operated by motion sensor or palm keys for convenient and ergonomic workflow

Popular Applications:

  • Pipette calibration
  • Pipette check
  • Volume measurement
Price (USD)
$43,890.00
Item No.: 
MPS116S
*Custom/bulk order quotes are provided within 24 hours of request.
Cubis® II Single Channel Pipette Calibration System
Cubis® II Single Channel Pipette Calibration System

Top Features:

  • Up to 1 µg readability combined with 111 g /100 mL capacity
  • Option to choose between 1, 10 and 100 µg readability according to the calibration volume
  • Automated lid operated by motion sensor or palm keys for convenient and ergonomic workflow

Popular Applications:

  • Pipette calibration
  • Pipette check
  • Volume measurement
Price (USD):
$43,890.00
Item No.:
MPS116S
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

MPS116S is a Cubis® II based Single Channel Pipette Calibration System that combines high resolution and large weigihing capacity. Together with the option to reduce the readability to 10 or 100 µg the instrument is capable to cover up to 95 % of the volume ranges for pipettes in the market without sacrificing measurement speed.

Compliance Information

  • Legal Verification
    None

Connections (Data)

  • Data Interface
    • Ethernet
    • USB B
    • USB C

Features

  • Adjustment
    Internal
  • Display
    Large high color touch TFT display (7" in 16:9 format for MCA)
  • Leveling
    Automatic
  • Scale Interval
    1 µg

Operating Conditions

  • Maximum Weighing Capacity
    111 g

Product Information

  • Balance Type
    Micro balance
  • Brand
    Cubis® II

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.