Custom - Transfer Set TC/TC

Customized product, please verify the revision number prior to an order.

Article number: 
FBT316074
Piece
1
Min. Order Qty.
20
Qty. Graduation
5
*Custom/bulk order quotes are provided within 72 hours of request.
Custom - Transfer Set TC/TC

Customized product, please verify the revision number prior to an order.

Item No.:
FBT316074
Number of pieces
1

Overview

Specifications

Single-use Transfer Assemblies

Ready-to-use tube sets simplify liquid handling in all process steps from media preparation to final fill. Built around low-extractable Tuflux® SIL silicone or weldable C-Flex® 374 tubing, they establish a closed, single-use fluid path in minutes.

Key features

  • More than 100 tubing assemblies are available for pumping, welding and sealing, steaming or high-pressure workflows.
  • Connector options include Opta® SFT sterile connectors, 1.5" Tri-Clamp fittings, MPC and MPX quick couplers, and SteamThru™ valves.
  • Standard lengths are 1.5 m, 3 m and 5 m. Additional configurations are available through a configure-to-order service.
  • Tuflux® SIL tubing (60 Shore A) supports long pump life and high flow rates, whereas C-Flex® TPE enables sterile welds and seals.
  • Every joint is qualified to at least 1 bar. Reinforced, Oetiker-clamped lines withstand up to 4 bar.

Applications

  • Media and buffer preparation, storage and transfer.
  • Cell harvest, downstream intermediates and drug substance handling.
  • Drug product formulation, fill and finish, freeze–thaw operations.
  • Bridging single-use assemblies with stainless steel or hybrid systems.

Specifications

  • Tubing materials: Tuflux® SIL platinum-cured silicone or C-Flex® 374 TPE.
  • Standard lengths: 1.5 m / 3 m / 5 m.
  • Pressure rating: ≥1 bar (standard); up to 4 bar with braided tubing and Oetiker metal clamps.

Applications

  • Application Area
    Transferring
  • Process Step
    • Drug Substance Purification
    • Drug Product Formulation
    • Media Preparation
    • Buffer Preparation
    • Cell Harvest & Downstream Processing Intermediates

Product Information

  • Pack Size
    5