More and more industry players outsource are open to outsourcing buffers. Sartorius has in-house buffers & media liquid production, these capabilities are strengthened using its Flexsafe® 2D & 3D bag technologies broadly adopted and validated as one film for all liquid process solutions making Sartorius as a reliable partner to switch to our ready-to-use buffer solutions with confidence.
Custom Product Specifications
- Formulations: WFI (Water for Injection), Saline buffers, Acids & Bases, Organic Solvents, Alcohols, and Detergents.
- Concentrations: Ranging from 1x to highly concentrated solutions.
- Batch Sizes: Fully scalable production from 200L to 5,000L batch sizes.
- Packaging Volumes: 0.5L to 1,000L Flexsafe® bags utilizing the same film across all process steps.
- Services: Stability studies available on demand
Key Features: - Ready-to-Use and Concentrated custom buffer formulations accelerate time-to-market for biopharmaceutical production. Utilizing these ready-to-use and concentrated solutions maximizes the efficiency of GMP (Good Manufacturing Practice) facilities and mitigates risks associated with formulation errors, supply chain disruptions, and material shortages.
- Raw Materials: Manufactured using exclusively EP and USP compendia-grade raw materials, alongside WFI-quality water.
- Compliance: Fully compliant with all relevant biomanufacturing and global transportation regulations.