- Shop
- Microbiological Testing
- Kits & Assays
- Cyclus ® dPCR Tool Box - Bacteria Fungi
Cyclus ® dPCR Tool Box - Bacteria Fungi
Top Features
- Ready-to-use Primer/Probe (FAM™/HEX™) Mix for rapid, dPCR based Sterility Testing
- To be used and compatible with established dPCR systems
- Increased Sensitivity: Enables the highest sensitivity compared to any present PCR-based sterile test
Popular Applications
- Rapid detection of total bacteria and fungi in short shelf-life or cell-based products: Time to result - Only a few hours.
- Item No.:
- SMB95-6001
Cyclus ® dPCR Tool Box - Bacteria Fungi
Top Features
- Ready-to-use Primer/Probe (FAM™/HEX™) Mix for rapid, dPCR based Sterility Testing
- To be used and compatible with established dPCR systems
- Increased Sensitivity: Enables the highest sensitivity compared to any present PCR-based sterile test
Popular Applications
- Rapid detection of total bacteria and fungi in short shelf-life or cell-based products: Time to result - Only a few hours.
Overview
Specifications
Choose your Microsart® Rapid Sterility Testing
This Primer & Probe kit marks a significant advancement in the field of rapid sterility testing, as it facilitates digital/droplet PCR-based and hence, absolute quantification based detection of a broad range of bacteria and fungi with highest sensitivity in short shelf-life products. Compatible with Bio-Rad- and Qiagen Mastermixes and Devices.
Broad bacterial and fungal species coverage. Slow growing species or those who go undetected in growth-based methods e.g. Cutibacterium acnes, are now detectable in only a few hours.
Applications
-
Application
-
Bacteria Detection
- Fungal Detection
-
Bacteria Detection
-
Application AreaRapid testing
Dimensions
-
Filter DiameterN/A
General Specifications
-
Culture MediaN/A
-
Detection MethoddPCR/droplet PCR
-
Membrane Color | Grid ColorN/A
Materials of Construction
-
Filter MaterialN/A
Physicochemical Information
-
Pore SizeN/A
Product Information
-
Pack SizeReagents for 10 tests
-
TypeReagents
-
What you receiveReagents for 10 patient samples
Volume
-
Sample Volumen/a
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.