Density Reference E1 Weight Set
Density and Volume reference as an E1 stainless steel weight set. Consists of 10 stackable disc-shaped weights made of stainless steel with a polished surface.
- Item No.:
- YCS31-612-09
*Custom/bulk order quotes are provided within 24 hours of request.
This set contains the following weights: 1g, 2g, 5g, 10g, 20g, 50g, 100g, 200g, 500g, 1000g.
Material of the weights meets the requirements of OIML R111 class E1. Mass is adjusted according to class E2.
Certificates
-
DAkkS CertificateNo
Classifications
-
Accuracy Class acc. to OIML R111E1
-
DenominationE1
Dimensions
-
Dimensions360 mm × 180 mm × 130 mm
Features
-
Laser MarkingYes
General Specifications
-
Surface FinishHigh Gloss Polished
Physicochemical Information
-
Density8,000 kg/m³
-
Hardness160 – 240 HB
-
Magnetism0.01 – 0.5 µT
Product Information
-
Nominal Mass Value1 g – 1 kg
-
Number of Single Weights13
-
Packagingin a lined wooden box
Weight
-
Susceptibility0.002 – 0.004
-
Total Weight2,110 g
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.