Diatomaceous Earth Filter Paper/ Grade 470 / ⌀ 240 mm Folded Filters

This filter grade is made of cellulose and diatomaceous earth and offer a much better separating capability than pure cellulose papers at the same rate of filtration. This grade quickly retains the finest particles at high flow rates.

Price (USD)
$326.00
Item No.: 
FT-4-606-240
Pieces
100
*Custom/bulk order quotes are provided within 24 hours of request.
Diatomaceous Earth Filter Paper/ Grade 470 / ⌀ 240 mm Folded Filters
Diatomaceous Earth Filter Paper/ Grade 470 / ⌀ 240 mm Folded Filters

This filter grade is made of cellulose and diatomaceous earth and offer a much better separating capability than pure cellulose papers at the same rate of filtration. This grade quickly retains the finest particles at high flow rates.

Price (USD):
$326.00
Item No.:
FT-4-606-240
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
100

Overview

Specifications

Technical Specifications

  • Weight: 140 g/cm2
  • Thickness: 0.32 mm

Application Examples

  • Clarification of beer, wine, urine during spectophotometric or refractometric tests.
  • Filtration of the finest, semi-colloidal precipitates, e.g. those consisting of proteins, clay or cold-precipitated barium.

Applications

  • Application
    Clarification
  • Application Area
    Sterile filtration

Dimensions

  • Dimensions
    N/A
  • Filter Diameter
    ⌀ 240 mm

General Specifications

  • Filter Format
    Folded
  • Filter Paper/Membrane Color
    White
  • Filtration Time
    80 s
  • Grade
    470
  • Specifications
    White paper made of cellulose and kieselguhr with a slow rate of filtration
  • Thickness
    0.32 mm

Materials of Construction

  • Filter Material
    Cellulose and Diatomaceous Earth
  • Membrane Material
    N/A

Physicochemical Information

  • Pore Size
    N/A
  • Retention Rate
    N/A

Product Information

  • Filter Type
    Diatomaceous Earth Filter Papers
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    140 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.