Picus® Electronic Pipette, 12 Channel
Utilize the advanced, easy-to-use Picus® Electronic Pipette for your lab’s liquid handling demands.
Top Features of the Picus® Electronic Pipette
- Easy to use
- Faster workflow with reduced strain
- Intuitive and user friendly
Popular Applications for the Picus® Electronic Pipette
- Cell-based assays
- Filling microtiter plates
- ELISA with foaming BA solution
- Handling of liquids classified as foamy, viscous or volatile
Item numbers 735441, 735461, 735491 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
- Price (USD):
- $2,310.00
- Item No.:
- 735421
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Picus® Electronic Pipettes
Sartorius designed the 12-channel Picus® Electronic Pipette to be one of the most comfortable, easy to use and efficient pipettes available. These pipettes sport an unbeatable ergonomic design that ensures reliable and repeatable results.
Repeatable Pipetting
Repeatable pipetting results are guaranteed with the electronic piston control and brake, raising all users to expert level. This system provides outstanding accuracy and repeatability of pipetting results, independent of the user. Picus® pipettes are completely unrivaled in ease of use and ability to efficiently obtain reproducible, repeatable results.
Speed Up Your Work
Picus® electronic pipettes are the only choice when you want to upgrade your pipetting and leave the variables of manual pipetting behind. Not only does the use of these pipettes reduce variance, but it will also speed up your work and streamline your applications. The 12-channel Picus® Electronic Pipette comes with a wide range of pipetting modes, from diluting and titrating to serial dispensing. These options reduce pipetting steps and speed up your work. Using serial dispensing and sequential dispensing with microwell plates can result in significant amounts of time saved daily.
Improved Safety
The 12-channel Picus® Electronic Pipette perfects the pipetting experience with superior ergonomics, efficiency and safety. With award-winning design and ergonomic handling, your risk of injury (e.g., RSI) will be greatly reduced. Utilize this pipette for unmatched convenience and improved productivity in your lab.
Fast Execution
Take advantage of numerous additional features. For example, set the volume settings and navigate through the menus in record time with the unique adjustment wheel. Pipetting functions are simple and easy to learn.
Charging the 12-Channel Pipette
There are many convenient options for charging. You can use USB adapter and cable for charging the pipette (this can also be used while pipetting). Also, Sartorius offers convenient single-pipette stands and a 4-pipette Charging Carousel to match your storage and charging needs.
Brochure
Catalog
Datasheet
User Manual
Applications
-
Application
-
Cell Culture
-
Cell Line Development
-
Clinical
-
DNA Extraction
-
ELISA
-
Mycoplasma
-
Preparation of Reagents
-
Protein
-
Research
- Spheroid Cell Health
-
Cell Culture
Dimensions
-
Length211
Features
-
Device/Instrument Compatibility
-
Universal Design
-
Safetyspace®
- Optifit
-
Universal Design
General Specifications
-
Channels12
Product Information
-
BrandPicus®
-
Pipette TypeElectronic pipettes
Volume
-
Volume0.2 – 10 µL
This Optifit Tip Refill Tower offers a variety of tip volumes in space-saving packaging for wide-ranging laboratory applications. Refill your emptied Single Trays from Optifit Tip Refill Tower to reduce plastic consumption and logistics emissions.
Top Features of the Optifit Refill Tower
- Designed to create a perfect seal on all Sartorius pipettes
- Manufactured under stringent ISO 8 Cleanroom protocols
- Optiload® and Optiject® capability and ergonomic design for easy use
- Convenient color-coded identification
Popular Applications for the Optifit Refill Tower
- Analytical chemistry
- HPLC
- Mass-spectrometry
- ELISA (enzyme-linked immunosorbent assay
- Precise and accurate laboratory experimentation and analysis
Top Features of Safetyspace® Extended Length Filtered Pipette Tips, Racked
- Maximized reach
- Added protection against contamination
- Consistent and reliable results
- Cell culture and Microbiology applications
- Low liquid volume applications
- Gel loading
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Top Features of Safetyspace® Filtered Pipette Tips, Racked
- Protection against contaminations
- Consistent and reliable results
- Certified to be free of RNase, DNase, and Endotoxin
- qPCR/PCR
- Cell culture
- Applications using infectious or radioactive material
Stock your inventory shelves with Optifit Tip Flexibulk from Sartorius. This convenient package is perfect for high-volume and budget-conscious laboratories that need a consistent supply of high-quality pipette tips.
Top Features of Optifit Tips
- Designed to provide a perfect fit and a leak-proof seal with Sartorius pipettes
- Produced in ISO-8 Cleanrooms and tested for common contaminants
- Color-coded for easy identification
- Lot tested for contaminants including RNase, DNase, endotoxins and human DNA
Popular Applications for Optifit Tips
- Aseptic work
- Reagent and solution preparation
Item numbers 790014, LH-B790204, LH-B790354, LH-B791004, LH-B791204 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
Proceed with complete confidence using pre-sterilized Optifit Tips. Our premium tips are designed to create a leak-proof seal with Sartorius pipettes, ideal for high-precision and high-accuracy laboratory tasks.
Top Features of Optifit Pre-Sterilized Pipette Tips
- 100% leak-free seal with Sartorius pipettes
- Color-coded for convenient pipette matching
- Manufactured in an ISO 8 Certified Cleanroom
- Optiload® and Optiject® capable
- Ergonomic design
- E-Beam pre-sterilized
Top Applications for Optifit Pre-Sterilized Pipette Tips
- Aseptic work
- Reagent and solution preparation
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
The wide selection of Sartorius pipetting accessories keep your laboratory and instruments clean and in good order and make your pipetting safer and more comfortable. The pipette stands hold your pipettes in an upright position while not in use to avoid contamination from benches and tables, whereas the Safe-Cone Filters of the pipettes prevent contamination of the sample and the pipette while pipetting. Elbowpad supports ergonomic and comfortable pipetting.
Charging Carousel for 4 Pipettes ensures proper storage and simultaneous charging for your electronic pipettes.
Top Features of the Charging Carousel
- Convenient and compact charging stand for up to 4 electronic pipettes
- Safe storage
- Holds pipettes upright to avoid contamination from other sources
Popular Applications for the Charging Carousel
- Storage and charging of Electronic Pipettes
- Space-saving
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.