Entris® II Advanced Line Precision Balances with Internal Adjustment, 10 mg
The Entris® II Advanced Line Precision Balance offers unmatched precision, accuracy, stabilization times, reproducibility and reliability in its class. The Entris® II Advanced Line’s integrated real-time level support enhances result accuracy and eliminates the need for time-intensive manual adjustments, while built-in protection systems allow researchers to securely and reliably save and transfer weighing results.
Top Features of Entris® II Advanced Line Precision Balances
- Unique monolithic weigh cell technology, invented by Sartorius for reliable accuracy and precision
- Advanced weighing sensors
- Graphic touchscreen display
- Integrated real-time level sensor alerts users to suboptimal leveling
- Convenient and precise isoCAL calibration and adjustment feature
Popular Applications for Entris® II Advanced Line Precision Balances
- Routine weighing tasks during research, production, processing and more
- Item No.:
- BCA4202I-1S
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Entris® II Advanced Line Laboratory Balances
Unmatched Engineering
The Entris® II Advanced Line Precision Balance represents the culmination of over 150 years of precise German engineering. The Entris® II Advanced Line guarantees extreme accuracy and unmatched stabilization times thanks to a powerful combination of unique monolithic weighing cell technology and state-of-the-art weighing sensors. The graphic touchscreen user interface allows researchers to quickly and conveniently navigate the intuitive menu, which contains a variety of integrated applications that extend the measurement capability of the Entris® II Essential Line Precision Balance. High-quality stainless steel, PBT and glass materials maximize chemical resistance for enhanced durability, while the coated glass draft shield minimizes weighing errors due to electrostatically charged samples. The Entris® II also improves result error by adapting to ambient effects such as temperature fluctuations and vibrations at the click of a button.
Benefits of the Advanced Entris® II Precision Balance
The Entris® II Advanced Line Precision Balance came with a host of exclusive enhancements and expanded features unavailable in the Entris® II Essential Line. The Entris® II Advanced Line provides real-time, continuous level monitoring and support and an integrated protection system with three configurable settings to boost accuracy. The Advanced Line also has an enhanced touchscreen user interface with updated graphics that simplify the weighing process. An expanded weighing range and the pipette SmartTest feature make the Advanced Line perfect for demanding environments, while the additional USB-C connection ports, customizable result printouts, storage of weighing data on USB memory stick and automatic calibration documentation improve the efficiency of the Entris® II Advanced Line and the researchers that use it.
Brochure
Datasheet
User Manual
Applications
-
Application Programs
-
Animal weighing
-
Calculation | Free factor
-
Counting
-
Density determination
-
Percentage weighing
-
Components | Totalizing
-
Weighing
-
Dosing
-
Mixing | Net total
-
Statistics
-
Peakhold
-
Checkweighing
-
Mass unit conversion
-
Underfloor weighing
- Pipette smart test
-
Animal weighing
Compliance Information
-
Legal VerificationNon-verified
Connections (Data)
-
Data Interface
-
RS232
-
USB C
- USB-C (Host)
-
RS232
Dimensions
-
Dimensions WxDxH219 × 317 × 94 mm
-
Weighing Chamber HeightNone
-
Weighing Pan Dimensions182 x 182 mm
Features
-
AdjustmentInternal automatic (isoCAL)
-
Anti-Theft Locking DeviceKensington Lock, lockdown capability for cable or chain
-
DisplayGraphic display with touch technology
-
Languages
-
English
-
German
-
French
-
Italian
-
Spanish
-
Portuguese
-
Russian
-
Polish
-
Chinese
-
Japanese
-
Korean
-
Turkish
- Hungarian
-
English
-
LevelingReal-Time Level Support
-
Repeatability10 mg
-
Scale Interval10 mg
-
Typical Stabilization Time≤0.9 s
-
Underfloor WeighingYes
General Specifications
-
Draft ShieldNone
-
External Calibration Weight2 kg | F1
-
Linearity20 mg
-
Minimal Sample Weight according to USP and PhEur (optimal)N/A
-
Sensitivity Drift between +10 °C and +30 °C±2.0 ppm/K
-
Weighing UnitsGram, kilogram, carat, pound, ounce, troy ounce, Hong Kong tael, Singapore tael, Taiwan tael, grain, pennyweights, milligram, parts per pound, China tael, mommes, Austrian carat, tola, baht, mesghal and Newton
Operating Conditions
-
Maximum Weighing Capacity4,200 g
-
Operating Conditions - Temperature+10 – +30 °C
Power Requirements
-
Power Requirements100 – 240 VAC, ±10%, 50 – 60 Hz, 0.2 A
-
Power Requirements (Secondary)15 VDC, ±5%, 0.53 A
Product Information
-
Balance TypePrecision balance
-
BrandEntris® II
-
Packaging350 × 445 × 250 mm
-
Product LineEntris® II Advanced Line
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.