Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

Entris® II Essential Line Precision Balance 1,200 g|10 mg, External Adjustment, Verified USA|Canada

Entris® II — Best Value in its Class for Basic Weighing Tasks

Every Sartorius balance offers quality, value and consistency

Price (USD)
$1,610.00
Article number: 
BCE1202-1NUS
*Custom/bulk order quotes are provided within 24 hours of request.
Entris® II Essential Line Precision Balance 1,200 g|10 mg, External Adjustment, Verified USA|Canada
Entris® II Essential Line Precision Balance 1,200 g|10 mg, External Adjustment, Verified USA|Canada

Entris® II — Best Value in its Class for Basic Weighing Tasks

Every Sartorius balance offers quality, value and consistency

Price (USD):
$1,610.00
Item No.:
BCE1202-1NUS
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

No matter what you’re weighing, the new Entris® II balance is always the right choice. Offering unrivalled value and backed by almost 150 years of German engineering expertise, the Entris® II comes in two product lines, so you can find the balance that meets your specific weighing needs.

Our Entris® II Essential line is the only balance in its class offering isoCAL, LED touch technology, and 12 built-in applications at a budget price. With over 40 models from which to choose, you will surely find a model to meet your basic weighing needs..

Applications

  • Application Programs
    • Animal weighing
    • Calculation | Free factor
    • Counting
    • Density determination
    • Percentage weighing
    • Components | Totalizing
    • Weighing
    • Dosing
    • Mixing | Net total
    • Statistics
    • Peakhold
    • Checkweighing
    • Mass unit conversion
    • Underfloor weighing

Compliance Information

  • Legal Verification
    NTEP Certificate (USA)

Connections (Data)

  • Data Interface
    • RS232
    • USB C

Dimensions

  • Dimensions WxDxH
    219 × 317 × 345 mm
  • Weighing Chamber Height
    None
  • Weighing Pan Dimensions
    182 x 182 mm

Features

  • Adjustment
    External
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Display
    LED screen with touch technology
  • Languages
    • English
    • German
    • French
    • Italian
    • Spanish
    • Portuguese
    • Russian
    • Polish
  • Leveling
    Manual
  • Repeatability
    10 mg
  • Scale Interval
    10 mg
  • Typical Stabilization Time
    ≤0.9 s
  • Underfloor Weighing
    Yes

General Specifications

  • Draft Shield
    None
  • External Calibration Weight
    1 kg | F1
  • Linearity
    20 mg
  • Minimal Sample Weight according to USP and PhEur (optimal)
    N/A
  • Sensitivity Drift between +10 °C and +30 °C
    ±2.0 ppm/K
  • Weighing Units

    Gram, kilogram, carat, pound, ounce, troy ounce, Hong Kong tael, Singapore tael, Taiwan tael, grain, pennyweights, milligram, parts per pound, China tael, mommes, Austrian carat, tola, baht, mesghal and Newton

    *The availability of units depends on national legislation and is therefore country- specific.

Operating Conditions

  • Maximum Weighing Capacity
    1,200 g
  • Operating Conditions - Temperature
    +10 – +30 °C

Power Requirements

  • Power Requirements
    100 – 240 VAC, ±10%, 50 – 60 Hz, 0.2 A
  • Power Requirements (Secondary)
    15 VDC, ±5%, 0.53 A

Product Information

  • Balance Type
    Precision balance
  • Brand
    Entris® II
  • Packaging
    350 × 530 × 250 mm
  • Product Line
    Entris® II Essential Line

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.