Entris® Laboratory Balances

Entris® - Just Weighing

Get the reliability and quality of a Sartorius balance, but only pay for the features you really need.

The new Entris® has been specially designed to deliver effective and reliable weighing results in your daily work. The easy and clearly structured user interface, the logical key assignment and excellent readability are ideal features for error-free operation.

Choose your product

Products (8)

Entris® Analytical Balance, 60g, 0.1mg, Internal Adjustment
Item no.
ENTRIS64I-1SUS
Adjustment
Internal
Maximum Weighing Capacity
60 g
Scale Interval
0.1 mg
Entris® Analytical Balance, 120g, 0.1mg, Internal Adjustment
Item no.
ENTRIS124I-1SUS
Adjustment
Internal
Maximum Weighing Capacity
120 g
Scale Interval
0.1 mg
Entris® Precision Balance, 8,200g, 100mg, Internal Adjustment
Item no.
ENTRIS8201I-1SUS
Adjustment
Internal
Maximum Weighing Capacity
8,200 g
Scale Interval
100 mg
Entris® Precision Balance, 2,200g, 10mg, Internal Adjustment
Item no.
ENTRIS2202I-1SUS
Adjustment
Internal
Maximum Weighing Capacity
2,200 g
Scale Interval
10 mg
Entris® Precision Balance, 2,200g, 100mg, Internal Adjustment
Item no.
ENTRIS2201I-1SUS
Adjustment
Internal
Maximum Weighing Capacity
2,200 g
Scale Interval
100 mg
Entris® Precision Balance
Item no.
ENTRIS323I-1S
Adjustment
Internal
Maximum Weighing Capacity
320 g
Scale Interval
1 mg
Entris® Precision Balance, 5,200g, 100mg, Internal Adjustment
Item no.
ENTRIS5201I-1SUS
Adjustment
Internal
Maximum Weighing Capacity
5,200 g
Scale Interval
100 mg
Entris® Precision Balance, 3,200g, 10mg, Internal Adjustment
Item no.
ENTRIS3202I-1SUS
Adjustment
Internal
Maximum Weighing Capacity
3,200 g
Scale Interval
10 mg

The new Entris® has been specially designed to deliver just effective and reliable weighing results in your daily work. 15 different models of Entris® are available, covering a range of weighing capacities from 60 grams to 8,200 grams, and a readability of 0.1 mg to 0.1 g.

Product Information

  • Brand
    Entris®  
Ionizing Blower
Item no.
YIB01-0DR

$2,020.00

Ionizing blower for eliminating electrostatic charges on sample containers and samples

LCD Remote Display
Item no.
YRD03Z

$660.00

Additional display for standard lab balances

Laboratory Printer for Balances with GLP, Statistics

$1,460.00

Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions

Sartorius Stat-Pen
Item no.
YSTP01

$2,390.00

Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.

Ionizing Blower
Item no.
YIB01-0UR

$2,260.00

Ionizing blower for eliminating electrostatic charges on sample containers and samples

Lab Balance Cable, RS-232/USB
Item no.
YCC01-USBM2

$191.00

RS-232 to USB connection cable

Printer paper, YDP02/03/04, 57mmX40m,5ea

Protecting cover (round pan)

Printer ribbon cass. for Epson