Explosion Protected Weigh Cell, WZA623-NX

Capacity: 620 g

Readability: 1 mg

Preload: 600 ± 8 g

Explosion protected weigh cell for use in hazardous areas

  • Zone 1 and 2 with gasses of group IIC and temperature class T4
  • Zone 21 and 22 for dust atmospheres (Tmax = 80°C)
Article number: 
WZA623-NX
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Explosion Protected Weigh Cell, WZA623-NX
Explosion Protected Weigh Cell,   WZA623-NX

Capacity: 620 g

Readability: 1 mg

Preload: 600 ± 8 g

Explosion protected weigh cell for use in hazardous areas

  • Zone 1 and 2 with gasses of group IIC and temperature class T4
  • Zone 21 and 22 for dust atmospheres (Tmax = 80°C)
Item No.:
WZA623-NX
Number of pieces
1

Overview

Specifications

The weigh cell consist of two parts:

  • Weigh cell mechanical system in stainless steel IP44 housing
  • Stainless steel electronic box
  • Monolithic weighing system with a resolution of 1 mg
  • Excellent weighing technology bundled with easy adaptation
  • Adjustable load receptor with overload protection, for WZA623-NX with optional lift off protection
  • Possibility for under floor weighing

Important accessories

  • The interface converter YDI05-Z installed in the non hazardous area
  • Power supply

Features

  • Repeatability
    ≤± 1 mg
  • Scale Interval
    1 mg

Operating Conditions

  • Maximum Weighing Capacity
    620 g
  • Preload
    600 ± 8 g

Product Information

  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.