Female Coupling for 4mm Pneumatic Tubing

Use in combination with Vivaspin® 100 Pressure Head (VCA800) and 4 mm pneumatic tubing.
Price (USD)
$73.90
Article number: 
VCA010
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Female Coupling for 4mm Pneumatic Tubing
Female Coupling for 4mm Pneumatic Tubing
Use in combination with Vivaspin® 100 Pressure Head (VCA800) and 4 mm pneumatic tubing.
Price (USD):
$73.90
Item No.:
VCA010
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Spare | replacement female coupling for Air Pressure Controller (APC, VCA002). Used together with a Vivaspin® 100 Pressure Head (VCA800), this female coupling enables pressurization of Vivaspin® 100 centrifugal concentrators. The coupling connects quickly and simply to 4 mm O.D. pneumatic tubing - for example, as supplied with the Air Pressure Controller (VCA002) - and the Vivaspin® 100 Pressure Head, for precise delivery of compressed air or gas into Vivaspin® 100 concentrators. It is particularly useful when constant pressurization is needed, or when a Vivaspin® 100 device cannot be pressurized directly from the female coupling on the base of the APC.

Compliance Information

  • Animal Components
    No
  • Electrical / Battery item
    No

Connections (Physical)

  • Connector(s)
    Female, quick release

Materials of Construction

  • Materials of Construction
    • Polyoxymethylene
    • Aluminum

Product Information

  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.