Fibersart hollow fiber module high flow

Fibersart High Flow microfiltration modules feature durable polymeric fibers for efficient filtration in wine, biopharmaceuticals, and food industries. They offer mechanical stability, easy installation, and versatile applications, ensuring product purity and operational efficiency.

Article number: 
31341274SM
Piece
1
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Fibersart hollow fiber module high flow
Fibersart hollow fiber module high flow

Fibersart High Flow microfiltration modules feature durable polymeric fibers for efficient filtration in wine, biopharmaceuticals, and food industries. They offer mechanical stability, easy installation, and versatile applications, ensuring product purity and operational efficiency.

Item No.:
31341274SM
Number of pieces
1

Overview

Specifications

Fibersart: Efficient Filtration Solutions with High Flow Microfiltration Module


Product Information:

Fibersart High Flow hollow-fiber microfiltration modules are designed to meet the needs of industries requiring high mechanical stability and cleanliness. These modules are particularly suitable for applications such as wine filtration, where maintaining product purity is essential. Below is a detailed description of the main formats, applications, materials used, and advantages of Fibersart modules.

Main Formats:

  • Hollow-Fiber Configuration: The module consists of hollow fibers that facilitate the in-out mode of operation, allowing efficient filtration.

Applications:

  • Wine Filtration: Ensures the removal of impurities while preserving the quality and taste of the wine.
  • Biopharmaceutical Processes: Suitable for applications requiring sterile filtration and high purity levels.
  • Food and Beverage Industry: Used for filtering liquids to maintain cleanliness and safety standards.

Materials Used:

  • Polymeric Fibers: Constructed from durable polymeric materials that provide mechanical stability and resistance to chemical exposure.
  • Housing Materials: Designed to withstand pressure and temperature variations, ensuring long-term reliability.

Advantages:

  • High Mechanical Stability: Ensures consistent performance under varying operational conditions.
  • Ease of Installation: Simple setup process with clear instructions for securing the module within its housing.
  • Efficient Filtration: Operates in an in-out mode, optimizing the filtration process and enhancing throughput.
  • Versatile Applications: Suitable for a wide range of industries, including wine, biopharmaceuticals, and food and beverage.
  • Maintenance and Cleaning: Detailed cleaning procedures help restore module performance when permeate flow decreases.
  • Chemical and Thermal Stability: Resistant to various chemical agents and temperature fluctuations, ensuring durability.
  • Long-Term Storage: Guidelines provided for proper storage to maintain module integrity over time.
  • Technical Support: Access to expert assistance from Sartorius Stedim Biotech GmbH for troubleshooting and guidance.

Fibersart modules offer a reliable solution for industries seeking efficient and clean filtration processes. With their robust design and versatile applications, these modules are an excellent choice for maintaining product quality and operational efficiency

Applications

  • Application
    Beverage Filtration
  • Application Area
    Beverage Filtration
  • Industry
    Pharma / Biotech / F&B
  • Modality
    Wine Filtration
  • Scale
    Production | Large Scale

Dimensions

  • Filter Size
    40"(12.5 m² / 135 ft²)
  • Filtration Area
    12.5 m²

Materials of Construction

  • Filter Material
    Polyethersulfone (PES)
  • Housing Material
    Polyvinylchloride (PVC)
  • Material o-ring | seal
    EPDM

Physicochemical Information

  • Pore Size
    0.2 µm

Product Information

  • Brand
    Fibersart
  • Pack Size
    1