Filter board with increased wet strength for the filtration and absorption of liquids.

Price (USD)
$1,030.00
Article number: 
FT-3-10389-025
Pieces
1,000
*Custom/bulk order quotes are provided within 24 hours of request.
Filter boards/ Grade 1220
Filter boards/ Grade 1220

Filter board with increased wet strength for the filtration and absorption of liquids.

Price (USD):
$1,030.00
Item No.:
FT-3-10389-025
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1000

Overview

Specifications

Filter board with increased wet strength for the filtration and absorption of liquids.

Applications

  • Application Area
    Analytical sample preparation

Dimensions

  • Dimensions
    N/A
  • Filter Diameter
    ⌀ 25 mm

General Specifications

  • Capillary Rise / 10 Minutes
    120 mm
  • Filter Format
    Discs
  • Filter Paper/Membrane Color
    White
  • Grade
    1220
  • Thickness
    1 mm

Materials of Construction

  • Filter Material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)
  • Membrane Material
    N/A

Physicochemical Information

  • Pore Size
    N/A
  • Retention Rate
    N/A

Product Information

  • Filter Type
    Paper Boards
  • Pack Size
    1000
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    475 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.