Filter Boards/ Grade 1339 / 385 x 510 mm Sheets

These filter boards weigh in at 315 g/m2, are 0.63 mm thick, and have an air resistance of 42 mbar. There are 125 paper filter boards per pack. These wet-strengthened filters are made from cotton linters and refined pulp that contains over 95% alpha-cellulose - perfect for any kind of analytical sample preparation.

Price (USD)
$605.00
Article number: 
FT-2-441-385510
Pieces
125
*Custom/bulk order quotes are provided within 24 hours of request.
Filter Boards/ Grade 1339 / 385 x 510 mm Sheets
Filter Boards/ Grade 1339 / 385 x 510 mm Sheets

These filter boards weigh in at 315 g/m2, are 0.63 mm thick, and have an air resistance of 42 mbar. There are 125 paper filter boards per pack. These wet-strengthened filters are made from cotton linters and refined pulp that contains over 95% alpha-cellulose - perfect for any kind of analytical sample preparation.

Price (USD):
$605.00
Item No.:
FT-2-441-385510
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
125

Overview

Specifications

  • Used for the filtration and absorption of liquids
  • Made from cotton linters and refined pulp with > 95% alpha-cellulose content
  • Weight of 315 g/m2
  • Thickness of 0.63 mm
  • Wet bursting strength ≥ 230 kPa
  • Air resistance of 42 mbar
  • 385 mm x 510 mm white rectangular sheets
  • 100 sheets per pack

Applications

  • Application Area
    Analytical sample preparation

Dimensions

  • Dimensions
    385 × 510 mm
  • Filter Diameter
    N/A

General Specifications

  • Air Resistance
    42 mbar
  • Capillary Rise / 10 Minutes
    ≥ 60 mm
  • Filter Format
    Sheets
  • Filter Paper/Membrane Color
    White
  • Grade
    1339
  • Thickness
    0.63 mm

Materials of Construction

  • Filter Material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)
  • Membrane Material
    N/A

Physicochemical Information

  • Bursting Strength
    ≥ 500 kPa
  • Pore Size
    N/A
  • Retention Rate
    N/A
  • Wet Bursting Strength
    ≥ 230 kPa

Product Information

  • Filter Type
    Paper Boards
  • Pack Size
    125
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    315 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.