Filter Boards/ Grade C 160 / 200 x 600 mm Sheets

Filter boards made from cotton linters with > 95% alpha-cellulose content. Each 200mm x 600mm sheet is 0.3mm thick, and weighs 160 g/m2. Used for filtration of cooking and transformer oils and as base paper for further impregnation with certain reagents. Wet strengthened and suitable for pressure or vacuum filtration.

Price (USD):
$68.30
Item No.: 
FT-2-343-200600
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Pieces
100
*Custom/bulk order quotes are provided within 24 hours of request.
Filter Boards/ Grade C 160 / 200 x 600 mm Sheets
Filter Boards/ Grade C 160 / 200 x 600 mm Sheets

Filter boards made from cotton linters with > 95% alpha-cellulose content. Each 200mm x 600mm sheet is 0.3mm thick, and weighs 160 g/m2. Used for filtration of cooking and transformer oils and as base paper for further impregnation with certain reagents. Wet strengthened and suitable for pressure or vacuum filtration.

Price (USD):
$68.30
Item No.:
FT-2-343-200600
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
100

Overview

Specifications

  • Used in analytical sample preparation
  • Made from cotton linters and refined pulp with > 95% alpha-cellulose content
  • Weight of 160 g/m2
  • Thickness of 0.3 mm
  • Wet bursting strength of ≥ 50 kPa
  • Air resistance of 25 mbar
  • Sheets of 200 x 600 mm
  • 100 sheets per pack

Applications

  • Application Area
    Analytical sample preparation

Dimensions

  • Dimensions
    200 × 600 mm
  • Filter Diameter
    N/A

General Specifications

  • Air Resistance
    25 mbar
  • Capillary Rise / 10 Minutes
    80 mm
  • Filter Format
    Sheets
  • Filter Paper/Membrane Color
    White
  • Filtration Time
    40 s
  • Grade
    C 160
  • Thickness
    0.3 mm

Materials of Construction

  • Filter Material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)
  • Membrane Material
    N/A

Physicochemical Information

  • Bursting Strength
    n.a.
  • Pore Size
    N/A
  • Retention Rate
    N/A
  • Wet Bursting Strength
    > 50 kPa

Product Information

  • Filter Type
    Paper Boards
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    160 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.