Filter Boards/ Grade C 160 / 293 mm Discs

These round filter boards are wet-strengthened for use in vacuum and pressure filtration. They are also used for absorption of liquids and analytical sample preparation. Constructed of cotton linters and refined pulp with a high alpha-cellulose content. Each pack contains 50 x 293 mm diameter discs that are 0.3 mm thick.

Price (USD)
$52.10
Article number: 
FT-3-343-293
Pieces
50
*Custom/bulk order quotes are provided within 24 hours of request.
Filter Boards/ Grade C 160 / 293 mm Discs
Filter Boards/ Grade C 160 / 293 mm Discs

These round filter boards are wet-strengthened for use in vacuum and pressure filtration. They are also used for absorption of liquids and analytical sample preparation. Constructed of cotton linters and refined pulp with a high alpha-cellulose content. Each pack contains 50 x 293 mm diameter discs that are 0.3 mm thick.

Price (USD):
$52.10
Item No.:
FT-3-343-293
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
50

Overview

Specifications

  • Used in analytical sample preparation
  • Made from cotton linters and refined pulp with > 95% alpha-cellulose content
  • Weight of 160 g/m2
  • Thickness of 0.3 mm
  • Filter diameter of ⌀ 293 mm
  • 50 discs per pack

Applications

  • Application Area
    Analytical sample preparation

Dimensions

  • Dimensions
    N/A
  • Filter Diameter
    ⌀ 293 mm

General Specifications

  • Air Resistance
    25 mbar
  • Capillary Rise / 10 Minutes
    80 mm
  • Filter Format
    Discs
  • Filter Paper/Membrane Color
    White
  • Filtration Time
    40 s
  • Grade
    C 160
  • Thickness
    0.3 mm

Materials of Construction

  • Filter Material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)
  • Membrane Material
    N/A

Physicochemical Information

  • Bursting Strength
    n.a.
  • Pore Size
    N/A
  • Retention Rate
    N/A
  • Wet Bursting Strength
    > 50 kPa

Product Information

  • Filter Type
    Paper Boards
  • Pack Size
    50
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    160 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.