The bags are mainly clustered in Basic, Optical, Perfusion and RM TX bags. Some configurations include optical sensors, biomass sensor, screw caps or perfusion membrane.

Article number: 
DFC020L----05LO
*Custom/bulk order quotes are provided within 72 hours of request.
Flexsafe® RM 20L basic,Lonza

The bags are mainly clustered in Basic, Optical, Perfusion and RM TX bags. Some configurations include optical sensors, biomass sensor, screw caps or perfusion membrane.

Item No.:
DFC020L----05LO

Overview

Specifications

The bags are mainly clustered in Basic, Optical, Perfusion and RM TX bags. Some configurations include optical sensors, biomass sensor, screw caps or perfusion membrane.

Applications

  • Application
    • Cell Culture
    • Microbial Fermentation
  • Application Area
    Preclinical and clinical studies

Compliance Information

  • Biocompatibility (USP Class VI)
    • Class VI
    • USP <87> and ISO 10993-5; USP <88>
    • USP <88>
    • USP <87>: Pass | USP <88>: Pass

Components

  • Gas Filters
    HEPA rated hydrophobic filter or Sartopore® Air Midisart

General Specifications

  • pH Range
    pH 6.0 – 8.0

Materials of Construction

  • Film Material
    Film S80: Polyethylene (PE)

Operating Conditions

  • Operating Conditions - Temperature
    16 – 40°C (specified by the hardware)

Physicochemical Information

  • Pressure Range
    Operation pressure: 6 mbar [g] - 30 mbar [g]

Product Information

  • Brand
    Flexsafe® RM

Sterility/Purity

  • Delivery Condition
    Sterile