• Shop
  • Fuse-set (2.000A T 250V 5x20) for 613

Fuse-set (2.000A T 250V 5x20) for 613

Article number: 
69A60015
Piece
1
Login for price
*Custom/bulk order quotes are provided within 24 hours of request.
Fuse-set (2.000A T 250V 5x20) for 613
Fuse-set  (2.000A T 250V 5x20) for 613
Item No.:
69A60015
Number of pieces
1

Overview

Specifications

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.