Germination Test Paper / Grade 193

This smooth yellow paper grade satisfies the requirements for the determination of dermination capability according to ISTA (International Seed Testing Association) and is ideal for ensuring optimal moisture content for the most diverse types of seeds and germination forms. The pH ranges between 6.0 and 7.5, it is wet-strengthened and the special structure prevents fine seed roots from growing through the paper.

Price (USD)
$579.00
Item No.: 
FT-2-381-110170
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Pieces
1,000
*Custom/bulk order quotes are provided within 24 hours of request.
Germination Test Paper / Grade 193
Germination Test Paper / Grade 193

This smooth yellow paper grade satisfies the requirements for the determination of dermination capability according to ISTA (International Seed Testing Association) and is ideal for ensuring optimal moisture content for the most diverse types of seeds and germination forms. The pH ranges between 6.0 and 7.5, it is wet-strengthened and the special structure prevents fine seed roots from growing through the paper.

Price (USD):
$579.00
Item No.:
FT-2-381-110170
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1000

Overview

Specifications

This smooth yellow paper grade satisfies the requirements for the determination of dermination capability according to ISTA (International Seed Testing Association) and is ideal for ensuring optimal moisture content for the most diverse types of seeds and germination forms. The pH ranges between 6.0 and 7.5, it is wet-strengthened and the special structure prevents fine seed roots from growing through the paper.

Applications

  • Application Area
    Analytical sample preparation

Dimensions

  • Dimensions
    110 × 170 mm
  • Double Pleats / Depth
    n.a.
  • Filter Diameter
    N/A

General Specifications

  • Filter Format
    Sheets
  • Filter Paper/Membrane Color
    Yellow
  • Filtration Time
    n.a.
  • Grade
    193
  • Specifications
    Smooth, yellow paper
  • Thickness
    0.32 mm

Materials of Construction

  • Filter Material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)
  • Membrane Material
    N/A

Physicochemical Information

  • Pore Size
    N/A
  • Retention Rate
    N/A
  • Thermal Stability
    180 °C
  • Wet Bursting Strength
    n.a.

Product Information

  • Filter Type
    Germination Test Papers
  • Pack Size
    1000
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    160 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.