Glass Microfiber Filters / Grade 13430

The filters, grade 13430, are mostly used as prefilters.

Price (USD)
$216.70
Article number: 
13430-130------K
Pieces
50
*Custom/bulk order quotes are provided within 24 hours of request.
Glass Microfiber Filters / Grade 13430
Glass Microfiber Filters / Grade 13430

The filters, grade 13430, are mostly used as prefilters.

Price (USD):
$216.70
Item No.:
13430-130------K
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
50

Overview

Specifications

The filters, grade 13430, are mostly used as prefilters.

Applications

  • Application
    • Liquid Filtration
    • Prefiltration
  • Application Area
    Analytical sample preparation

Dimensions

  • Dimensions
    N/A
  • Filter Diameter
    ⌀ 130 mm

General Specifications

  • Filter Format
    Discs
  • Filter Paper/Membrane Color
    White
  • Grade
    13430
  • Membrane Color | Grid Color
    white (w/o grid)
  • Thickness
    1.25 mm

Materials of Construction

  • Filter Material
    Glass Microfibers (hydrophilic, with binder)
  • Membrane Material
    N/A

Physicochemical Information

  • Penetration DOP 0.3 µm
    0.02%
  • Pore Size
    N/A
  • Retention Rate
    N/A
  • Thermal Stability
    180 °C
  • Wettability
    Hydrophilic

Product Information

  • Filter Type
    Glass Microfiber Filters with Binder
  • Pack Size
    50
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    220 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.