Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

Glass Microfiber Filters / Grade 13430

The filters, grade 13430, are mostly used as prefilters.

Price (USD)
$369.00
Article number: 
13430-142------K
Pieces
50
*Custom/bulk order quotes are provided within 24 hours of request.
Glass Microfiber Filters / Grade 13430
Glass Microfiber Filters / Grade 13430

The filters, grade 13430, are mostly used as prefilters.

Price (USD):
$369.00
Item No.:
13430-142------K
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
50

Overview

Specifications

The filters, grade 13430, are mostly used as prefilters.

Applications

  • Application
    • Liquid Filtration
    • Prefiltration

Dimensions

  • Dimensions
    N/A
  • Filter Diameter
    ⌀ 142 mm

General Specifications

  • Filter Format
    Discs
  • Filter Paper/Membrane Color
    White
  • Grade
    13430
  • Membrane Color | Grid Color
    white (w/o grid)
  • Thickness
    1.25 mm

Materials of Construction

  • Filter Material
    Glass Microfibers (hydrophilic, with binder)
  • Membrane Material
    N/A

Physicochemical Information

  • Penetration DOP 0.3 µm
    0.02%
  • Pore Size
    N/A
  • Retention Rate
    N/A
  • Thermal Stability
    180 °C
  • Wettability
    Hydrophilic

Product Information

  • Filter Type
    Glass Microfiber Filters with Binder
  • Pack Size
    50
  • Packaging
    Non-sterile, bulk packed
  • Type
    Glass Microfiber Filters with Binder

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.