Glass Microfiber Filters / Grade MG 160
![](/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Binder free glass microfiber filters are suitable for analytical and gravimetric analyses.
- Price (USD):
- $27.60
- Item No.:
- FT-3-01110-037
- Availability:
- pcs
- Pieces
- 50
Choose your Glass Microfiber Filters without Binder
Main application: Air monitoring
Applications
-
Application
-
Air/Gas Filtration
-
Liquid Filtration
- Clarification
-
Air/Gas Filtration
-
Application Area
-
Analytical sample preparation
- Particle analysis
-
Analytical sample preparation
Dimensions
-
DimensionsN/A
-
Filter Diameter⌀ 37 mm
General Specifications
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
Filtration Time410 mL/min
-
GradeMG 160
-
Membrane Color | Grid Colorwhite (w/o grid)
-
Thickness0.33 mm
Materials of Construction
-
Filter MaterialGlass Microfibers, binder-free
-
Membrane MaterialN/A
Physicochemical Information
-
Penetration DOP 0.3 µm< 0.001 %
-
Pore SizeN/A
-
Retention Rate1.2 µm
-
Thermal Stability500 °C
-
WettabilityHydrophilic
Product Information
-
Filter TypeGlass Microfiber Filters without Binder
-
Pack Size50
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight73 g/m²
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.