Glass Microfiber Filters / Grade MG 160

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses.

Price (USD)
$56.60
Article number: 
FT-3-01110-090
Pieces
50
*Custom/bulk order quotes are provided within 24 hours of request.
Glass Microfiber Filters / Grade MG 160
Glass Microfiber Filters / Grade MG 160

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses.

Price (USD):
$56.60
Item No.:
FT-3-01110-090
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
50

Overview

Specifications

Main application: Air monitoring

Applications

  • Application
    • Air/Gas Filtration
    • Liquid Filtration
    • Clarification
  • Application Area
    • Analytical sample preparation
    • Particle analysis

Dimensions

  • Dimensions
    N/A
  • Filter Diameter
    ⌀ 90 mm

General Specifications

  • Filter Format
    Discs
  • Filter Paper/Membrane Color
    White
  • Filtration Time
    410 mL/min
  • Grade
    MG 160
  • Membrane Color | Grid Color
    white (w/o grid)
  • Thickness
    0.33 mm

Materials of Construction

  • Filter Material
    Glass Microfibers, binder-free
  • Membrane Material
    N/A

Physicochemical Information

  • Penetration DOP 0.3 µm
    < 0.001%
  • Pore Size
    N/A
  • Retention Rate
    1.2 µm
  • Thermal Stability
    500 °C
  • Wettability
    Hydrophilic

Product Information

  • Filter Type
    Glass Microfiber Filters without Binder
  • Pack Size
    50
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    75 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.