Glass Microfiber Filters / Grade MG 227/1/60

The filters, grade MG 227/1/60, are hydrophobic glass microfilter filters and are therefore used for example as air pump protection.
Price (USD)
$99.20
Article number: 
FT-3-01124-08-6
Pieces
100
*Custom/bulk order quotes are provided within 24 hours of request.
Glass Microfiber Filters / Grade MG 227/1/60
Glass Microfiber Filters / Grade MG 227/1/60
The filters, grade MG 227/1/60, are hydrophobic glass microfilter filters and are therefore used for example as air pump protection.
Price (USD):
$99.20
Item No.:
FT-3-01124-08-6
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
100

Overview

Specifications

The filters, grade MG 227/1/60, are hydrophobic glass microfilter filters and are therefore used for example as air pump protection.

Applications

  • Application
    Air/Gas Filtration
  • Application Area
    Analytical sample preparation

Dimensions

  • Dimensions
    N/A
  • Filter Diameter
    ⌀ 8.6 mm

General Specifications

  • Air Resistance
    23 +/- 4 mbar
  • Filter Format
    Discs
  • Filter Paper/Membrane Color
    White
  • Grade
    MG 227/1/60
  • Membrane Color | Grid Color
    white (w/o grid)
  • Thickness
    0.32 mm

Materials of Construction

  • Filter Material
    Glass Microfibers (hydrophobic, with binder)
  • Membrane Material
    N/A

Physicochemical Information

  • Penetration DOP 0.3 µm
    < 0.5%
  • Pore Size
    N/A
  • Retention Rate
    N/A
  • Thermal Stability
    220 - 250° C
  • Wettability
    Hydrophobic

Product Information

  • Filter Type
    Glass Microfiber Filters with Binder
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    60 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.