Glass Microfiber Filters / Grade MG 550-HA

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses.

Price (USD)
$108.00
Article number: 
FT-3-01147-050
Pieces
100
*Custom/bulk order quotes are provided within 24 hours of request.
Glass Microfiber Filters / Grade MG 550-HA
Glass Microfiber Filters / Grade MG 550-HA

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses.

Price (USD):
$108.00
Item No.:
FT-3-01147-050
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
100

Overview

Specifications

This grade is mainly used for the analysis of suspended solids in wasterwater according to 2540D due to its temperature resistance up to 550°C.

Applications

  • Application
    • Liquid Filtration
    • Clarification
  • Application Area
    • Analytical sample preparation
    • Particle analysis

Dimensions

  • Dimensions
    N/A
  • Filter Diameter
    ⌀ 50 mm

General Specifications

  • Filter Format
    Discs
  • Filter Paper/Membrane Color
    White
  • Filtration Time
    500 mL/min
  • Grade
    MG 550-HA
  • Membrane Color | Grid Color
    white (w/o grid)
  • Thickness
    0.27 mm

Materials of Construction

  • Filter Material
    Glass Microfibers, binder-free
  • Membrane Material
    N/A

Physicochemical Information

  • Pore Size
    N/A
  • Retention Rate
    1.5 µm
  • Thermal Stability
    550 °C
  • Wettability
    Hydrophilic

Product Information

  • Filter Type
    Glass Microfiber Filters without Binder
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    65 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.