Glass Microfiber Filters / Grade MGB

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. They are also used as prefilter.

Price (USD)
$1,090.00
Article number: 
FT-2-1102-300300
Pieces
100
*Custom/bulk order quotes are provided within 24 hours of request.
Glass Microfiber Filters / Grade MGB
Glass Microfiber Filters / Grade MGB

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. They are also used as prefilter.

Price (USD):
$1,090.00
Item No.:
FT-2-1102-300300
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
100

Overview

Specifications

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. They are also used as prefilter.

Applications

  • Application
    • Liquid Filtration
    • Prefiltration
    • Clarification
  • Application Area
    • Analytical sample preparation
    • Particle analysis

Dimensions

  • Dimensions
    300 × 300 mm
  • Filter Diameter
    N/A

General Specifications

  • Filter Format
    Sheets
  • Filter Paper/Membrane Color
    White
  • Filtration Time
    500 mL/min
  • Grade
    MGB
  • Membrane Color | Grid Color
    white (w/o grid)
  • Thickness
    0.66 mm

Materials of Construction

  • Filter Material
    Glass Microfibers, binder-free
  • Membrane Material
    N/A

Physicochemical Information

  • Penetration DOP 0.3 µm
    < 0.001%
  • Pore Size
    N/A
  • Retention Rate
    1 µm
  • Thermal Stability
    500 °C
  • Wettability
    Hydrophilic

Product Information

  • Filter Type
    Glass Microfiber Filters without Binder
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    143 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.