Glass Microfiber Filters / Grade MGC
Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. They are also used as prefilter.
- Price (USD):
- $129.00
- Item No.:
- FT-3-1103-090
- Availability:
- pcs
- Pieces
- 100
Added to Shopping Cart
Choose your Glass Microfiber Filters without Binder
Application Example
- Analysis of suspended solids in wastewater according to EN 872
Applications
-
Application
-
Liquid Filtration
- Clarification
-
Liquid Filtration
-
Application Area
-
Analytical sample preparation
- Particle analysis
-
Analytical sample preparation
Dimensions
-
DimensionsN/A
-
Filter Diameter⌀ 90 mm
General Specifications
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
Filtration Time310 mL/min
-
GradeMGC
-
Membrane Color | Grid Colorwhite (w/o grid)
-
Thickness0.24 mm
Materials of Construction
-
Filter MaterialGlass Microfibers, binder-free
-
Membrane MaterialN/A
Physicochemical Information
-
Penetration DOP 0.3 µm< 0.001 %
-
Pore SizeN/A
-
Retention Rate1.2 µm
-
Thermal Stability500 °C
-
WettabilityHydrophilic
Product Information
-
Filter TypeGlass Microfiber Filters without Binder
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight54 g/m²
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.