HEPES Buf,1M Stk in normal saline, 100ml

HEPES Buffer (1M), contains 238,3 g/L HEPES buffer in normal Saline, 100 mL
- Item No.:
- BEBP17-737E
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Ready to Use Liquid Buffer
HEPES buffer is designed for use in open vessels incubated under atmospheric conditions. HEPES (N’-2-Hydroxyethylpiperazine-N’-2 ethanesulphonic acid) behaves as a zwitterion.
The sodium chloride concentration of HEPES buffer has been reduced in order to maintain the same Osmolality of the original media formulations.
Applications
-
Application AreaBioprocessing Buffers
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
Physicochemical Information
-
Concentration1 M
-
Formulation238,3 g/L HEPES in normal saline
Product Information
-
Package TypeBottle
-
Packaging0.1 L
Sterility
-
Delivery ConditionSterile
Volumes
-
Volume100 mL