High Resolution - OEM Weigh Cell, WZA614-NC

Capacity: 610 g

Readability: 0.1 mg

Preload: 0 - 90 g

The High Resolution system as well the electronic are designed for high-precision industrial applications.

Article number: 
WZA614-NC
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
High Resolution - OEM Weigh Cell, WZA614-NC
High Resolution - OEM Weigh Cell,  WZA614-NC

Capacity: 610 g

Readability: 0.1 mg

Preload: 0 - 90 g

The High Resolution system as well the electronic are designed for high-precision industrial applications.

Item No.:
WZA614-NC
Number of pieces
1

Overview

Specifications

The weigh cell consist of two parts:

  • A monolithic weighing system in stainless steel IP44 housing
  • Stainless steel electronic box, all connection via the front
  • Force compensation technology system with a resolution of 0.1 mg
  • Superb electronics for more than 6 Mio. step resolution
  • Internal calibration weight for easy checks in automated environments
  • Adjustable load receptor with overload protection, optional lift-off protection
  • Fast warm-up by separation of weighing system and electronics
  • USB/ RS232C interface for configuration and data transfer
  • Optional PC-software with menu setting, weigh data display and internal calibration functions

Features

  • Repeatability
    ≤± 0.1 mg
  • Scale Interval
    0.1 mg

Operating Conditions

  • Maximum Weighing Capacity
    610 g
  • Preload
    0 - 90 g

Product Information

  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.