In-Line Stainless Steel Filter Holder
Top Features of Stainless Steel In-line Filter Holder
- Stable construction with durable materials
- Easy operation
Top Applications for Stainless Steel In-line Filter Holder
- Large-volume particle removal
- Large-volume sterile filtration
- Price (USD):
- $2,900.00
- Item No.:
- 16275
- Availability:
- pcs
Choose your Filter Holders
Durable and Compliant
These holders are widely used in laboratories for particle removal and for sterile filtration of several liters of volume and can hold filter discs up to a diameter of 293 mm. They have a stable construction and are easy to operate with.
The filter holders are supplied with a Tri Clamp (TC) or hose nipple connection, which are widely used in industries and laboratories as well. The in-line filters are installed directly in the fluid flow path, making it easy to integrate into your filtration system. The holders are designed for effective sterilization by autoclaving. The arrangement of the air-venting valve in the top plate and the test valve in the base plate for the larger diameters ensures the necessary vapor penetration. The back pressure screen has a smooth surface to avoid damage to the membrane filters, and when prefilters are used. The swing-out locking clamps or twist locks ensure firm sealing simply by hand-tightening.
Brochure
Catalog
Other
Technical Note
Applications
-
ApplicationClarification
-
Application Area
-
Sterile filtration
-
Analytical sample preparation
- Particle analysis
-
Sterile filtration
Compliance Information
-
Electrical / Battery itemNo
Components
-
Material Filter SupportPTFE coated filter support
Connections (Physical)
-
Connector(s)Hose nipples
-
Filter Diameter/Connector142 mm / Hose Nipples
-
Threads for ConnectorsM 12 × 1 female threads
Dimensions
-
Filter Diameter⌀ 142 mm
-
Filtration Area130 cm²
-
Suitable Membrane Filter Diameter141 mm (130 mm prefilter)
Materials of Construction
-
Materials of ConstructionStainless steel 1.4401, except silicone O-ring (130 mm x 4 mm)
Operating Conditions
-
Maximum Operating Pressure7 bar (102 psi)
Physicochemical Information
-
Chemical CompatibilityPlease find the chemical compatibilities in the product manual
Product Information
-
Filter Holder TypeIn-Line Filter Holders
-
Pack Size1
-
PackagingBox
Usage Protocols
-
Sterilization Procedures
-
By autoclaving (max. 134 °C)
- By dry heat (180°C).
-
By autoclaving (max. 134 °C)
Volume
-
Funnel VolumeN/A
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.