Our eShop is currently on maintenance from August 22th 2026, 2:00 PM (UTC+01:00) until August 22th 2026, 6:00 PM (UTC+01:00). Please note the eShop is available with limited functionality only.
- Shop
- Transfection Reagents & Plasmids
- in vivo-jetPEI GMP 10g
in vivo-jetPEI GMP 10g
in vivo-jetPEI® is a ready-to-use cationic polymer reagent recommended for in vivo transfection of nucleic acids (DNA, siRNA, miRNA, shRNA and other oligonucleotides) in any animal model.
- Article number:
- 102000154
in vivo-jetPEI® is a ready-to-use cationic polymer reagent recommended for in vivo transfection of nucleic acids (DNA, siRNA, miRNA, shRNA and other oligonucleotides) in any animal model.
Overview
Specifications
Choose your Non-Viral Delivery Solutions
With more than 600 publications, in vivo-jetPEI® is established in the field of in vivo delivery, whether for functional studies, oncology research as well as vaccination purposes.
Additionally, in vivo-jetPEI® has the advantage of being available in 2 different quality grades (Research-grade and GMP) to support our customers at each step of their development process.
Applications
-
Applicationin vivo delivery of nucleic acids (DNA, siRNA/miRNA, oligonucleotides)
Biological Information
-
Biodistribution & Injection routesUniversal biodistribution: Any organ or tissue (depending on the injection route)
-
Molecule deliveredDNA, siRNA, miRNA, shRNA, mRNA, saRNA or other oligonucleotides
-
Number of injections in mice100 µl of in vivo-jetPEI® is sufficient to perform 15 to 25 intravenous injections or 60 to 80 intratumoral injections in mice
Compliance Information
-
GMP ComplianceYes
-
Product Documentation
-
Certificate of compliance
-
Drug master file
- Quality agreement
-
Certificate of compliance
General Specifications
-
Amount of Reagentin vivo-jetPEI® GMP powder 10 g
-
Reagents and Kits Typein vivo-jetPEI®
Product Information
-
Provided WithGlucose solution
Storage Conditions
-
Storage Conditions-20 °C ± 5 °C
Citation information is temporarily unavailable. Please check back later.