in vivo-jetPEI®
in vivo-jetPEI® is a ready-to-use cationic polymer reagent recommended for in vivo transfection of nucleic acids (DNA, siRNA, miRNA, shRNA and other oligonucleotides) in any animal model.
- Item No.:
- 101000030
*Custom/bulk order quotes are provided within 72 hours of request.
With more than 600 publications, in vivo-jetPEI® is established in the field of in vivo delivery, whether for functional studies, oncology research as well as vaccination purposes.
Additionally, in vivo-jetPEI® has the advantage of being available in 2 different quality grades (Research-grade and GMP) to support our customers at each step of their development process.
Key Benefits:
- Time-Saving: Ready-to-use reagent that does not require formulation equipment.
- GMP Grade Availability: Manufactured according to both US (21CFR parts 210 and 211) and EU Guidelines (Eudralex Vol 4).
- Successful: Excipient for in vivo delivery widely used from fundamental research to Human clinical trials.
- Reliability and Regulatory Compliance: Chemically defined and animal derived component free.
- Renowned: Well-documented in vivo transfection technology with over 600 peer-reviewed publications
Application Notes
Datasheet
Other
Poster
Technical Note
Applications
-
Applicationin vivo delivery of nucleic acids (DNA, siRNA/miRNA, oligonucleotides)
Biological Information
-
Amount of 10% glucose solution2 x 10 mL
-
Biodistribution & Injection routesUniversal biodistribution: Any organ or tissue (depending on the injection route)
-
Molecule deliveredDNA, siRNA, miRNA, shRNA, mRNA, saRNA or other oligonucleotides
-
Number of injections in mice100 µl of in vivo-jetPEI® is sufficient to perform 15 to 25 intravenous injections or 60 to 80 intratumoral injections in mice
Compliance Information
-
GMP ComplianceNo
-
Product Documentation
-
Protocol
-
Certificate of Analysis
- Master Safety Data Sheet
-
Protocol
General Specifications
-
Amount of Reagentin vivo-jetPEI® 0.5 mL
-
Reagents and Kits Typein vivo-jetPEI®
Product Information
-
Provided WithGlucose solution
Storage Conditions
-
Storage Conditions-20 °C ± 5 °C