Incucyte® Annexin V Dye for Apoptosis
One vial of lyophilized solid sufficient for 100-200 live-cell apoptosis tests (1 test = 1 well of 96-well microtiter plate) in 96-well format.
Top Features of Incucyte® Annexin V Dye for Apoptosis
- Detect apoptosis using a highly-selective phosphatidylserine cyanine fluorescent dye
- Track relevant biology with a dye that is non-perturbing to cell health and morphology
- Reduce loss of precious or compromised cells under-going apoptosis with mix-and-read reagents
Popular Applications for Incucyte® Annexin V Dye for Apoptosis
- Apoptosis/cell death quantification
- Immune cell killing
- Multiplexed measurements such as cytotoxicity and proliferation when combined with other Incucyte® products, including Incucyte® Caspase 3/7 Dyes, Incucyte® Nuclight Reagents, Incucyte® Cytotox Dyes and Incucyte® Confluence Metrics
Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.
- Price (USD):
- $376.00
- Item No.:
- 4768
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Incucyte® Annexin V Dye for Apoptosis is a specially formulated, highly-selective phosphatidylserine (PS) cyanine fluorescent dye, designed for real-time evaluation of apoptosis in living cultures.
Addition of the Incucyte® Annexin V Dyes to normal healthy cells is non-perturbing to cell growth or morphology and yields little or no intrinsic fluorescent signal. Once cells become apoptotic, plasma membrane phosphatidylserine (PS) asymmetry is lost leading to exposure of PS to the extracellular surface and binding of the Incucyte® Annexin V Dye, yielding a bright and photostable fluorescent signal.
Presentation, Storage and Stability
Incucyte® Annexin V Dyes are supplied as single vial lyophilized solids, with each vial providing sufficient quantity capable of performing 100 tests (1 test = 1 well of a 96-well microtiter plate). The lyophilized solid should be stored at -20° C and is stable for two years. Once solubilized, the solution should be stored at +4° C and protected from light. The reconstituted solution is stable for one week.
Recommended Use
We recommend solubilizing Incucyte® Annexin V Dyes by adding 100 μL of full media or PBS. The reagents may then be diluted in full media containing at least 1 mM CaCl2 for direct addition to cells seeded in a 96-well plate to yield a final dilution of 1:200.
For Incucyte® Annexin V NIR Dye, further optimization may be required to account for spectral unmixing during multiplexing experiments (see “Multiplexing with Annexin V NIR Dye” section of Product Guide in Documents tab).
When used in an Incucyte® Live-Cell Analysis System, we recommend data collection every 2–3 hours.
Applications
-
Application
-
Apoptosis
-
Cell Health
- Spheroid Cell Health
-
Apoptosis
-
Assay Type
-
Cell Health
- Viability
-
Cell Health
-
Research AreaCell Health
Features
-
Device/Instrument Compatibility
-
S3
- S3
-
S3
-
Optical Module
-
Orange/NIR
- Green/Orange/NIR
-
Orange/NIR
General Specifications
-
ColorNIR
Product Information
-
BrandIncucyte®
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.