Incucyte® Mouse IgG2a Fabfluor Antibody Labeling Dye for Live-Cell Immunocytochemistry
One vial (50 µg) of lyophilized conjugate sufficient for labeling for labeling surface expressed proteins in 96-well format.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $570.00
- Item No.:
- 4743
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Incucyte® Reagents and Kits
Incucyte® Mouse IgG2a Fabfluor Antibody Labeling Dye is designed for quick, easy labeling of Fc containing test antibodies with a green or red fluorophore. Once labeled, the Fabfluor-antibody complex can be used for identification of surface expressed antigens in live cells. In the absence of expressed specific antigen, little or no signal is seen on the cells. With the Incucyte® integrated analysis software, background fluorescence is minimized. This reagent has been validated for use with a number of different antibodies in a range of cell types. The Incucyte® Live-Cell Analysis System enables real time, kinetic evaluation of live-cell immunocytochemistry. Furthermore, the Incucyte® Mouse IgG2a Fabfluor Dye can be multiplexed with the Incucyte® fluorescent reagents, enabling measurements of different cellular events, protein localizations, or cell types in a single well. The Incucyte® Mouse IgG2a Fabfluor Antibody Labeling Dye is offered as a green reagent, Fabfluor-488 with an Opti-Green background suppressor, or as a red reagent, Fabfluor-594.
Applications
-
ApplicationImmunocytochemistry
-
Assay TypeAntibody Labeling
Biological Information
-
Species +/- IsotypeMouse IgG2a
-
TargetMouse
Features
-
Device/Instrument Compatibility
-
S3
-
SX1
- SX5
-
S3
-
Optical Module
-
Green/Red
- Green/Orange/NIR
-
Green/Red
General Specifications
-
ColorGreen
Product Information
-
BrandIncucyte®
-
Pack Size1