Incucyte® Neuroactive Orange Kit
A complete solution for performing kinetic, live-cell imaging of 96-well assays for sponataneous neuronal activity. Supplied as 1 vial (2 mL) Incucyte® Neuroburst OrangeLentivirus (Synapsin promoter), 1 vial (2 x 106 cells) cryopreserved Incucyte® rCortical Neurons, 1 vial (2 x 106 cells) cryopreserved Incucyte® rAstrocytes.
Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.
- Price (USD):
- $1,870.00
- Item No.:
- 4761
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
The Incucyte® Neuroactive Kit contain cryopreserved vials of rat cortical neurons and astrocytes isolated from embryonic stage (E18) Sprague-Dawley rats as well as sufficient Incucyte® Neuroburst Orange Lentivirus to perform one 96-well experiment.
The Incucyte® Neuroburst Orange Lentivirus is a lentiviral based live-cell neuronal labeling reagent driven by a synapsin promoter, resulting in the long term expression of a genetically encoded orange fluorescent calcium indicator (mRuby-based) in neuronal cells. The Incucyte® Neuroburst Orange Lentivirus ensures highly efficient, yet non-disruptive labeling of primary or iPSC-derived neurons over days and weeks, and enables the kinetic quantification of neuronal activity and functional connectivity in the presence or absence of astrocytes.
The Incucyte® Neuroburst Orange Lentivirus has been validated for use with the Incucyte® S3 Live-Cell Analysis System configured with an Orange/NIR optical module and the Incucyte® SX5 Live-Cell Analysis System (Cat. No. 4816) for measurements of neuronal activity and functional connectivity with the Incucyte® Neuronal Activity Analysis Software Module (Cat. No. 9600-0032). The Neuroburst Orange Lentivirus is NOT compatible with Incucyte instruments configured with a Green/Red Optical Module, e.g. Cat. No. 4647.
Applications
-
ApplicationNeuronal Activity
-
Application AreaNeuroscience
-
Research AreaNeuroscience
Features
-
Device/Instrument Compatibility
-
S3
- SX5
-
S3
-
Optical Module
-
Green/Orange/NIR
- Orange/NIR
-
Green/Orange/NIR
General Specifications
-
ColorOrange
Product Information
-
BrandIncucyte®
-
Pack Size1
Volume
-
Volume2 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.