Incucyte® rAstrocytes
One cryopreserved vial of rat astrocytes at a density of 2x106 cells/vial.
Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.
- Price (USD):
- $575.00
- Item No.:
- 4586
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Incucyte® rAstrocytes are isolated from the cortex of Sprague Dawley Rats at day 18 of gestation and cryopreserved at 2,000,000 per vial. The ready-to-use vials are intended for use within the Incucyte® Live-Cell Analysis System in 96-well co-culture assays with Incucyte® rCortical Neurons (Cat. No. 4753) for live-cell analysis of Incucyte® Neuronal Activity or Incucyte® Neurite Analysis.
Applications
-
Application
-
Neurite Analysis
- Neuronal Activity
-
Neurite Analysis
-
Assay Type
-
Cell Health
-
Viability
- Neuronal Labeling
-
Cell Health
-
Research Area
-
Cell Function
- Cell Proliferation
-
Cell Function
Features
-
Device/Instrument Compatibility
-
S3
-
SX1
- SX5
-
S3
-
Optical Module
-
Green/Red
-
Orange/NIR
- Green/Orange/NIR
-
Green/Red
Product Information
-
BrandIncucyte®
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.