Individual E2 weights from 1g to 50 kg. Material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, up to 20 g in plastic case, from 50 g in wooden case.

Item No.: 
YCW512-02
Availability: 
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.

Individual E2 weights from 1g to 50 kg. Material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, up to 20 g in plastic case, from 50 g in wooden case.

  • Packaging of the weights: from 1 g up to 20 g in a plastic case; from 50 g up to 500 g in a wooden case; from 1 kg, additionaly supplied with gloves

Knob weight 100 g, E2, with DAkkS- Certificate

Certificates

  • DAkkS Certificate
    Yes

Classifications

  • Accuracy Class acc. to OIML R111
    E2
  • Denomination
    E2

Features

  • Laser Marking
    Yes

General Specifications

  • Surface Finish
    High Gloss Polished

Physicochemical Information

  • Density
    8,000 kg/m³
  • Magnetism
    0.01 – 0.5 µT

Product Information

  • Nominal Mass Value
    100 g
  • Number of Single Weights
    1
  • Packaging
    in a lined wooden box
  • Product Line
    Reference Line

Weight

  • Susceptibility
    0.002 – 0.004
  • Total Weight
    100 g

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´