INTERFERin® siRNA/miRNA Transfection
INTERFERin® provides very high silencing efficiency already at 1 nM siRNA and can be used in a wide variety of adherent and suspension cells. Easy to use thanks to its compatibility with serum and antibiotics, INTERFERin® is also perfectly suited for transfection of miRNA and other oligonucleotides like pre-miRNA, mimic miRNA, antimiR.
- Price (USD):
- $72.00
- Item No.:
- 101000036
- Availability:
- pcs
*Custom/bulk order quotes are provided within 72 hours of request.
INTERFERin® provides very high silencing efficiency already at 1 nM siRNA and can be used in a wide variety of adherent and suspension cells. Using low concentrations of siRNA avoids off-target effects, and its gentle mode of action ensures more robust data and excellent cell viability. Easy to use thanks to its compatibility with serum and antibiotics, INTERFERin® is also perfectly suited for transfection of miRNA and other oligonucleotides like pre-miRNA, mimic miRNA, and antimiR.
Key Benefits :
Efficiency: over 90% of gene silencing in cells with little as 1nM of siRNA.Excellent cell viability: Gentle mode of action for more robust data .Versatile: Suitable for transfection miRNA and other oligonucleotides.
Applications
-
ApplicationTransfection of siRNA and other oligonucleotides
-
Cell TypeAdherent and suspension cells
Biological Information
-
Molecule deliveredsiRNA, miRNA (microRNA), and other oligonucleotides: pre-miRNA, mimic miRNA, antimiR…
-
Number of transfections1 ml of INTERFERin® is sufficient to perform 500-1000 transfections in 24-well plates.
General Specifications
-
Amount of ReagentINTERFERin® 0.1 mL
-
Reagents and Kits TypeINTERFERin®
Storage Conditions
-
Storage Conditions5 °C ± 3 °C