iQue® Cell Cycle Kit
The Cell Cycle Kit utilizes a DNA binding dye to enable the creation of a cell cycle profile and the quantification of the relative percentage of cells in each phase of the cell cycle.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $10,230.00
- Item No.:
- 90263
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Key Benefits
- Uses a DNA-specific dye so there is no need to use RNase.
- The dye crosses membranes so there is no need to permeabilize or fix the cells.
- This also means you can use live cells.
- No wash needed, simply add and read for fast, easily automated workflow.
Principle
Cells stained with the cell cycle dye will fluoresce in proportion to their DNA content. The cell cycle consists of four distinct phases: G0/G1 phase (growth), S phase (synthesis), G2 phase and M phase (mitosis). Each phase can be identified based on the relative amounts of DNA resident in the cell, with G0/G1 cells having the least amount of DNA and G2/M cells with the most. These relative differences in DNA content are easily detected by fluorescence intensity, and can be utilized to establish quantitative cell cycle profiles.
Multiplex with other iQue® kits like Cell Membrane Integrity for richer content.
Applications
-
ApplicationCell Health and Proliferation
-
Research AreaCell Health
Biological Information
-
TargetHuman
Features
-
Device/Instrument Compatibility
-
iQue® Screener
-
iQue® Screener PLUS
- iQue®3
-
iQue® Screener
General Specifications
-
Laser Configuration
-
Blue-Red
- Violet-Blue-Red
-
Blue-Red
-
Reagents and Kits TypeCell Cycle Kit
Product Information
-
BrandiQue®
-
Pack Size20 X 384 wells
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.